Index
D
Digital input function selection (P1-15)
DimensionsIP20 housingIP55/NEMA 12 housingSS1 according to PL d (EN 13849-1)STO according to PL d (EN 13849-1)Static
Disconnection of a single device
Disconnection of a single driveIP20 housingIP55/NEMA 12 housingSS1 according to PL d (EN 13849-1)STO according to PL d (EN 13849-1)Static
I
Installation notesBraking resistorsInformation on routing control cablesInverter and motor connectionRequirementsSafety notesDeratingInstallation altitude > 1000 mDimensionsInstallationDimensions
Installation with IP55/IP66 housing
IP20/NEMA 1 housingBraking resistorsInformation on routing control cablesInverter and motor connectionRequirementsSafety notesDeratingInstallation altitude > 1000 mDimensionsInstallationDimensions
IP20/NEMA-1 housingBraking resistorsInformation on routing control cablesInverter and motor connectionRequirementsSafety notesDeratingInstallation altitude > 1000 mDimensionsInstallationDimensions
IP55/NEMA 12 housingBraking resistorsInformation on routing control cablesInverter and motor connectionRequirementsSafety notesDeratingInstallation altitude > 1000 mDimensionsInstallationDimensions
O
OperationDrive statusSafety notes1-phase system AC 200 – 240 V3-phase system AC 200 – 240 V3-phase system AC 500 to 600 V3-phase system AC 380 – 480 V3-phase system AC 380 – 480 V as an IT system version – device without filterRelay terminals
Operation at 87 Hz characteristic
Overview of signal terminalsDrive statusSafety notes1-phase system AC 200 – 240 V3-phase system AC 200 – 240 V3-phase system AC 500 to 600 V3-phase system AC 380 – 480 V3-phase system AC 380 – 480 V as an IT system version – device without filterRelay terminals
P
P1-14 Extended parameter access
P1-15 Digital input function selection
P1-17 Servo module function selection
P1-18 Motor thermistor selection
P2-07 Fixed fixed setpoint speed 7
P2-08 Fixed fixed setpoint speed 8
P2-11 Analog output 1 function selection
P2-13 Analog output 2 function selection
P2-15 User relay output 1 function selection
P2-16 Upper limit of user relay 1: Analog output 1
P2-17 Lower limit of user relay 1: Analog output
P2-18 User relay output 2 function selection
P2-19 Upper limit of user relay 2: Analog output 2
P2-20 Lower limit of user relay 2: Analog output
P2-24 Switching frequency, PWM
P2-25 Second deceleration ramp
P2-29 Slave speed scaling factor
P2-37 Enable behavior/changeover behavior
P2-40 Extended parameter access code definition
P3-02 PID integral time constant
P3-03 PID differential time constant
P3-06 PID fixed setpoint reference 1
P3-07 PID controller upper limit
P3-08 PID controller lower limit
P3-11 PID control difference threshold for ramp activation
P3-12 PID actual value display scaling factor
P3-13 PID feedback wake-up level
P4-03 Speed controller proportional gain
P4-04 Speed controller integral time constant
P4-06 – P4-09 Motor torque settings
P4-07 Upper limit motor torque
P4-09 Max. regenerative torque limit
P4-10 V/f characteristic adjustment frequency
P4-10/11 U/f characteristic settings
P4-11 V/f characteristic curve adjustment voltage
P4-13 Release time of the motor brake
P4-14 Application time of the motor brake
P4-15 Torque threshold for brake release
P4-16 Torque threshold timeout
P4-17 Thermal motor protection to UL508C
P5-05 Response to communication failure
P5-06 Communication failure timeout
P5-07 Ramp specified via fieldbus
P5-08 Synchronization duration
P5-09 Fieldbus PDO2 definition
P5-09 – P5-11 Fieldbus PDOx definition
P5-10 Fieldbus PDO3 definition
P5-11 Fieldbus PDO4 definition
P5-12 Fieldbus PDI2 definition
P5-12 – P5-14 Fieldbus PDIx definition
P5-13 Fieldbus PDI3 definition
P5-14 Fieldbus PDI4 definition
P5-15 Expansion relay 3 function
P5-18 Expansion relay 4 function
P6-01 Firmware upgrade activation
P6-02 Automatic thermal management
P6-04 User relay hysteresis band/analog outputs
P6-07 Speed error trigger threshold
P6-08 Max. frequency for speed setpoint
P6-09 Droop speed/load distribution control
P6-11 Speed holding time on enable
P6-12 Speed holding time on inhibit (fixed setpoint speed 8)
P6-17 Max. torque limit timeout
P6-18 DC braking voltage level
P6-21 Brake chopper operating cycle at undertemperature
P6-23 Reset kWh counter and MWh counter
P6-24 Parameter factory settings
P7-01 Motor stator resistance (Rs)
P7-02 Motor rotor resistance (Rr)
P7-03 Motor stator inductance (Lsd)
P7-04 Motor magnetizing current (Id rms)
P7-05 Motor leakage loss coefficient (sigma)
P7-06 Motor stator inductance (Lsq) − only for synchronous motors
P7-07 Enhanced generator control
P7-09 Overvoltage current limit
P7-10 Motor load inertia/stiffness
P7-13 D-gain vector speed controller
P7-14 Low-frequency torque boost
P7-15 Torque boost frequency limit
P8-01 Simulated encoder scaling
P8-02 Input pulse scaling value
P8-06 Position controller proportional gain
P8-07 Touch probe trigger mode
P8-09 Velocity precontrol gain
P8-10 Acceleration feedforward gain
P8-11 Low-word reference offset
P8-12 High word reference offset
P9-03 Input source for clockwise rotation (CW)
P9-04 Input source for counterclockwise rotation (CCW)
P9-08 External fault input source
P9-09 Source for terminal control override
P9-18 – P9-20 Setpoint source selection input
P9-18 Input 0 for setpoint source selection
P9-19 Input 1 for setpoint source selection
P9-20 Input 2 for setpoint source selection
P9-21 Fixed setpoint speed selection input 0
P9-21 to P9-23 Preset fixed setpoint speed input
P9-22 Fixed setpoint speed selection input 1
P9-23 Fixed setpoint speed selection input 2
P9-26 Reference travel enable input
P9-28 Motor potentiometer up input source
P9-29 Motor potentiometer down input source
P9-32 Selection of deceleration ramp/rapid stop ramp
P9-33 Fire mode input selection
P9-34 PID fixed setpoint reference selection input 0
P9-35 PID fixed setpoint reference selection input 1
Parameter group 1Digital input function selection (P1-15)Basic parameters (level 1)Extended parameter setting (level 2)PID controller (level 2)Motor control (level 2)Fieldbus communication (level 2)Extended parameters (level 3)Motor control parameters (level 3)Application-specific (only applicable to LTX) parameters (level 3)User-defined function assignment of digital inputs (level 3)
Parameter group 2Digital input function selection (P1-15)Basic parameters (level 1)Extended parameter setting (level 2)PID controller (level 2)Motor control (level 2)Fieldbus communication (level 2)Extended parameters (level 3)Motor control parameters (level 3)Application-specific (only applicable to LTX) parameters (level 3)User-defined function assignment of digital inputs (level 3)
Parameter group 3Digital input function selection (P1-15)Basic parameters (level 1)Extended parameter setting (level 2)PID controller (level 2)Motor control (level 2)Fieldbus communication (level 2)Extended parameters (level 3)Motor control parameters (level 3)Application-specific (only applicable to LTX) parameters (level 3)User-defined function assignment of digital inputs (level 3)
Parameter group 4Digital input function selection (P1-15)Basic parameters (level 1)Extended parameter setting (level 2)PID controller (level 2)Motor control (level 2)Fieldbus communication (level 2)Extended parameters (level 3)Motor control parameters (level 3)Application-specific (only applicable to LTX) parameters (level 3)User-defined function assignment of digital inputs (level 3)
Parameter group 5Digital input function selection (P1-15)Basic parameters (level 1)Extended parameter setting (level 2)PID controller (level 2)Motor control (level 2)Fieldbus communication (level 2)Extended parameters (level 3)Motor control parameters (level 3)Application-specific (only applicable to LTX) parameters (level 3)User-defined function assignment of digital inputs (level 3)
Parameter group 6Digital input function selection (P1-15)Basic parameters (level 1)Extended parameter setting (level 2)PID controller (level 2)Motor control (level 2)Fieldbus communication (level 2)Extended parameters (level 3)Motor control parameters (level 3)Application-specific (only applicable to LTX) parameters (level 3)User-defined function assignment of digital inputs (level 3)
Parameter group 7Digital input function selection (P1-15)Basic parameters (level 1)Extended parameter setting (level 2)PID controller (level 2)Motor control (level 2)Fieldbus communication (level 2)Extended parameters (level 3)Motor control parameters (level 3)Application-specific (only applicable to LTX) parameters (level 3)User-defined function assignment of digital inputs (level 3)
Parameter group 8Digital input function selection (P1-15)Basic parameters (level 1)Extended parameter setting (level 2)PID controller (level 2)Motor control (level 2)Fieldbus communication (level 2)Extended parameters (level 3)Motor control parameters (level 3)Application-specific (only applicable to LTX) parameters (level 3)User-defined function assignment of digital inputs (level 3)
Parameter group 9Digital input function selection (P1-15)Basic parameters (level 1)Extended parameter setting (level 2)PID controller (level 2)Motor control (level 2)Fieldbus communication (level 2)Extended parameters (level 3)Motor control parameters (level 3)Application-specific (only applicable to LTX) parameters (level 3)User-defined function assignment of digital inputs (level 3)
S
Safety controller, externalRestrictionsRequirementsDesignation in the documentationInstallationInstallation altitude > 1000 mMeaning of the hazard symbolsPreliminary informationRegenerative operationSetupStructure of embeddedStructure of section-relatedTransportationSafe stateFault diagnosticsFault historyFault listMain terminalsKeypad modePID controller modeSafety notesStartupTerminal mode (factory setting)
Safety notesRestrictionsRequirementsDesignation in the documentationInstallationInstallation altitude > 1000 mMeaning of the hazard symbolsPreliminary informationRegenerative operationSetupStructure of embeddedStructure of section-relatedTransportationSafe stateFault diagnosticsFault historyFault listMain terminalsKeypad modePID controller modeSafety notesStartupTerminal mode (factory setting)
Safety technologyRestrictionsRequirementsDesignation in the documentationInstallationInstallation altitude > 1000 mMeaning of the hazard symbolsPreliminary informationRegenerative operationSetupStructure of embeddedStructure of section-relatedTransportationSafe stateFault diagnosticsFault historyFault listMain terminalsKeypad modePID controller modeSafety notesStartupTerminal mode (factory setting)
Servo-specific parameters (level 1)
Setpoint source selection parameters
SS1 according to PL d (EN 13849-1)
STO according to PL d (EN 13849-1)