3-phase system AC 380 – 480 V as an IT system version – device without filter
INFORMATION
The listed inverters have no EMC filter and are only suitable for IT systems.
The technical data corresponds to the 3 × 380 – 480 V standard devices with the exception of the filter class.
All inverters with degree of protection IP66/NEMA 4X can be directly converted by the user for operation on the IT system.
MOVITRAC® LTP-B – IT system version – devices without filter | ||||
---|---|---|---|---|
Power | Size | Housing | Type designation | Part number |
11 | 4 | IP55/NEMA 12K without switches | MCLTPB0110-503-4-15 | 18265650 |
15 | 4 | IP55/NEMA 12K without switches | MCLTPB0150-503-4-15 | 18265669 |
18.5 | 4 | IP55/NEMA 12K without switches | MCLTPB0185-503-4-15 | 18265677 |
22 | 4 | IP55/NEMA 12K without switches | MCLTPB0220-503-4-15 | 18265685 |
30 | 5 | IP55/NEMA 12K without switches | MCLTPB0300-503-4-15 | 18265693 |
37 | 5 | IP55/NEMA 12K without switches | MCLTPB0370-503-4-15 | 18265707 |
45 | 6 | IP55/NEMA 12K without switches | MCLTPB0450-503-4-15 | 18265715 |
55 | 6 | IP55/NEMA 12K without switches | MCLTPB0550-503-4-15 | 18265723 |
75 | 6 | IP55/NEMA 12K without switches | MCLTPB0750-503-4-15 | 18265731 |
90 | 6 | IP55/NEMA 12K without switches | MCLTPB0900-503-4-15 | 18265758 |
110 | 7 | IP55/NEMA 12K without switches | MCLTPB1100-503-4-15 | 18265766 |
132 | 7 | IP55/NEMA 12K without switches | MCLTPB1320-503-4-15 | 18265774 |
160 | 7 | IP55/NEMA 12K without switches | MCLTPB1600-503-4-15 | 18265782 |
Inverters of size 8 (200 to 250 kW) with degree of protection IP55/NEMA 12K without switches can be directly converted by the user for operation on the IT system.