Power 200 to 250 kW (IP55)
MOVITRAC® LTPB – EMC filter class C2 according to EN 61800-3 | |||
---|---|---|---|
Power in kW | 200 | 250 | |
IP55/NEMA 12 K | |||
MCLTPB.. | 2000-5A3-4-10 | 2500-5A3-4-10 | |
Part number | 18290647 | 18290655 | |
INPUT | |||
Nominal line voltage Uline according to EN 50160 | V | 3 × AC 380 – 480 ±10% | |
Line frequency fline | Hz | 50/60 ±5% | |
Line fuse | A | 500 | 600 |
Nominal input current | A | 370 | 480 |
OUTPUT | |||
Recommended motor power | kW | 200 | 250 |
HP | 300 | 400 | |
Output voltage Umotor | V | 3 × 20 – Uline | |
Output current | A | 370 | 480 |
Apparent output power | kVA | 256 | 333 |
PWM frequency | kHz | 2/4/6/8 | |
Speed range | min-1 | -30000 – 0 – +30000 | |
Maximum output frequency | Hz | 500 | |
Maximum motor cable length, shielded | m | 100 | |
Maximum motor cable length, unshielded | 150 | ||
GENERAL | |||
Size |
| 8 | |
Nominal power loss 24 V | W | 47 | 50 |
Minimum braking resistance value | Ω | 3 | |
Maximum device terminal cross section |
| M12 stud with nut, max. 240 mm2 M12 braking resistor connection, max. 240 mm2 Crimp cable lug DIN 46235 | |
Maximum control terminal cross section | mm2 | 0.05 – 2.5 |