Power 110 – 160 kW (IP55)
MOVITRAC® LTPB – EMC filter class C2 according to EN 61800-3 | ||||
---|---|---|---|---|
Power in kW | 110 | 132 | 160 | |
IP55/NEMA 12 K | ||||
MCLTPB.. | 1100-5A3-4-10 | 1320-5A3-4-10 | 1600-5A3-4-10 | |
Part number | 18252303 | 18252311 | 18252346 | |
INPUT | ||||
Nominal line voltage Uline according to EN 50160 | V | 3 × AC 380 – 480 ±10% | ||
Line frequency fline | Hz | 50/60 ±5% | ||
Line fuse | A | 250 (300)Recommended values for UL compliance | 315 (300)Recommended values for UL compliance | 400 |
Nominal input current | A | 210.8 | 241 | 299 |
OUTPUT | ||||
Recommended motor power | kW | 110 | 132 | 160 |
HP | 175 | 200 | 250 | |
Output voltage Umotor | V | 3 × 20 – Uline | ||
Output current | A | 202 | 240 | 302 |
Apparent output power | kVA | 139.9 | 166.3 | 209.2 |
PWM frequency | kHz | 2/4/6/8 | 2/4/6 | 2/4 |
Speed range | min-1 | -30000 – 0 – +30000 | ||
Maximum output frequency | Hz | 500 | ||
Maximum motor cable length, shielded | m | 100 | ||
Maximum motor cable length, unshielded | 150 | |||
GENERAL | ||||
Size |
| 7 | ||
Nominal power loss 24 V | W | 38.5 | ||
Minimum braking resistance value | Ω | 6 | ||
Maximum device terminal cross section |
| M10 stud with nut, max. 95 mm2 M8 braking resistor connection, max. 70 mm2 Crimp cable lug DIN 46235 | ||
Maximum control terminal cross section | mm2 | 0.05 – 2.5 |