General information
Safety notes
Product description
Technical data
Project planning for inverter
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Parameters
Operation
Fieldbus mode
Service
Address list
General information
loading...
Safety notes
loading...
Product description
loading...
Technical data
loading...
Project planning for inverter
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
loading...
Startup
loading...
Parameters
Overview of parameters
Explanation of the parameters
Overview of parameters
loading...
Explanation of the parameters
Parameter group 1: Basic parameters (level 1)
Parameter group 1: Servo-specific parameters (level 1)
Parameter group 2: Extended parameter setting (level 2)
Parameter group 3: PID controller (level 2)
Parameter group 4: Motor control (level 2)
Parameter group 5: Fieldbus communication (level 2)
Parameter group 6: Extended parameters (level 3)
Parameter group 7: Motor control parameters (level 3)
Parameter group 8: Application-specific parameters (only LTX) (level 3)
Parameter group 9: User-defined function assignment of digital inputs (level 3)
Configuration parameters
Parameter group 1: Basic parameters (level 1)
loading...
Parameter group 1: Servo-specific parameters (level 1)
loading...
Parameter group 2: Extended parameter setting (level 2)
loading...
Parameter group 3: PID controller (level 2)
loading...
Parameter group 4: Motor control (level 2)
loading...
Parameter group 5: Fieldbus communication (level 2)
loading...
Parameter group 6: Extended parameters (level 3)
P6-01 Firmware upgrade enable
P6-02 Automatic thermal management
P6-03 Auto-reset delay time
P6-04 Hysteresis band user relay/analog outputs
P6-05 Encoder feedback enable
P6-06 Encoder PPR
P6-07 Trigger threshold speed error/speed monitoring
P6-08 Max. frequency for speed setpoint
P6-09 Droop speed/load distribution control
P6-10 Reserved
P6-11 Speed holding time on enable
P6-12 Speed holding time on inhibit
P6-13 Fire mode logic/emergency mode
P6-14 Fire mode/emergency mode speed
P6-15 Analog output 1 scaling
P6-16 Analog output 1 offset
P6-17 Max. torque limit timeout
P6-18 DC braking voltage level
P6-19 Braking resistor value
P6-20 Braking resistor power
P6-21 Brake chopper operating cycle at undertemperature
P6-22 Reset fan runtime
P6-23 Reset kWh counter and MWh counter
P6-24 Parameter default settings
P6-25 Access code level 3
P6-26 Parameter backup
Parameter group 7: Motor control parameters (level 3)
loading...
Parameter group 8: Application-specific parameters (only LTX) (level 3)
loading...
Parameter group 9: User-defined function assignment of digital inputs (level 3)
loading...
Configuration parameters
loading...
Operation
loading...
Fieldbus mode
loading...
Service
loading...
P6-24 Parameter default settings
Inverter factory settings:
The inverter must not be enabled and the display must show "Inhibit".
0: Disabled
1: Factory settings except for bus parameters.
2: Factory settings for all parameters.
❮
❯
MOVITRAC® LTP-B
Language
Deutsch
English
Español
Français
Brasileiro
SEW-EURODRIVE
Home
Parameters
Explanation of the parameters
Parameter group 6: Extended parameters (level 3)
P6-24 Parameter default settings