P4-07 Max. motor torque limit
Setting range: P4-08 – 200 – 500%
This parameter is used to set the upper torque limit. The limit value source is specified with parameter P4-06.
Example 1: Asynchronous motors in V/f control
In V/f control, the percentage apparent output current is limited, depending on P1-08.
Example 2: Asynchronous motors in VFC control
Setting and verifying the torque limit (P4-07) for asynchronous motors:
Data of the asynchronous motor:
Pn = 1.1 kW, In = Is = 2.4 A, nn = 1420 min-1, cos φ = 0.79
The torque is limited to Mmax = 8.1 Nm.
For verification of the torque-generating inverter current in P0-15:
Iq = cos(φ) × Is = cos(0.79) × 2.4 A = 1.89 A
For a calculated torque limit of 109.45%, P0-15 should display the following
.
Example 3: Synchronous motors in PMVC control
Setting and verifying the torque limit (P4-07) for synchronous motors:
The torque is limited to Mmax = 1.6 Nm.
Data of the synchronous motor: I0 = 1.5 A, M0 = 0.8 Nm
For verification of the torque-generating inverter current in P0-15:
Id = 0, standard for synchronous motors with vector control, this results in Iq ≈ M.
For a calculated torque limit of 200%, P0-15 should display the following:
P0-15 = I0 × 200% = 3 A