Type designation
Example: MCLTPB0015-2B1-4-00 (60 Hz) | ||
---|---|---|
Product name | MCLTP | MOVITRAC® LTP-B |
Version | B | Version status of device series |
Recommended motor power | 0015 | 0015 = 1.5 kW |
Connection voltage | 2 | 2 = 200 – 240 V 5 = 380 – 480 V U = 480 – 525 V 6 = 500 – 600 V |
Interference suppression at input | B | 0 = Device without filter (no interference suppression) A = Class C2 B = Class C1 |
Connection type | 1 | 1 = 1-phase 3 = 3-phase |
Quadrants | 4 | 4 = 4-quadrant operation |
Design | 00 | 00 = standard IP20 housing 10 = IP55/NEMA 12K housing 15 = IP55/NEMA 12K housing for operation on IT systems 30 = IP66/NEMA 4X housing without switch 40 = IP66/NEMA 4X housing with switch xH = High-frequency version |
Country-specific variant | (60 Hz) | 60 Hz design |