P1-01 Maximum speed

Setting range: P1-02 – 50.0 Hz – 5 × P1-09 (max 500 Hz)

Specifies the upper limit for the frequency (speed) that can be applied to the motor in any operating mode. This parameter is displayed in Hz when factory settings are used or when the parameter for the rated motor speed (P1-10) is set to zero. If the rated motor speed was entered in min-1 in P1-10, this parameter will be displayed in rpm.

The maximum speed is also limited by the switching frequency set in P2-24. The limit is determined by the maximum output frequency to the motor = P2-24: 16.