General information
Safety notes
Product description
Technical data
Project planning for inverter
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Parameters
Operation
Fieldbus mode
Service
Address list
General information
loading...
Safety notes
loading...
Product description
loading...
Technical data
loading...
Project planning for inverter
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
loading...
Startup
loading...
Parameters
Overview of parameters
Explanation of the parameters
Overview of parameters
loading...
Explanation of the parameters
Parameter group 1: Basic parameters (level 1)
Parameter group 1: Servo-specific parameters (level 1)
Parameter group 2: Extended parameter setting (level 2)
Parameter group 3: PID controller (level 2)
Parameter group 4: Motor control (level 2)
Parameter group 5: Fieldbus communication (level 2)
Parameter group 6: Extended parameters (level 3)
Parameter group 7: Motor control parameters (level 3)
Parameter group 8: Application-specific parameters (only LTX) (level 3)
Parameter group 9: User-defined function assignment of digital inputs (level 3)
Configuration parameters
Parameter group 1: Basic parameters (level 1)
P1-01 Maximum speed
P1-02 Minimum speed
P1-03 Acceleration ramp time
P1-04 Deceleration ramp time
P1-05 Stop mode
P1-06 Energy saving function
P1-07 Rated motor voltage
P1-08 Rated motor current
P1-09 Rated motor frequency
P1-10 Rated motor speed
P1-11 Voltage increase, boost
P1-12 Control signal source
P1-13 Error history
P1-14 Extended parameter access
P1-15 Digital input function selection
Parameter group 1: Servo-specific parameters (level 1)
loading...
Parameter group 2: Extended parameter setting (level 2)
loading...
Parameter group 3: PID controller (level 2)
loading...
Parameter group 4: Motor control (level 2)
loading...
Parameter group 5: Fieldbus communication (level 2)
loading...
Parameter group 6: Extended parameters (level 3)
loading...
Parameter group 7: Motor control parameters (level 3)
loading...
Parameter group 8: Application-specific parameters (only LTX) (level 3)
loading...
Parameter group 9: User-defined function assignment of digital inputs (level 3)
loading...
Configuration parameters
loading...
Operation
loading...
Fieldbus mode
loading...
Service
loading...
P1-12 Control signal source
0: Terminal mode
1: Keypad mode unipolar
2: Keypad mode bipolar
3: PID controller mode
4: Slave mode
5: SBus MOVILINK
®
6: CANopen
7: Modbus RTU or fieldbus interface
8: MultiMotion
INFORMATION
As soon as you use a communication option or an encoder card in the option card slot, communication via Modbus is no longer possible.
❮
❯
MOVITRAC® LTP-B
Language
Deutsch
English
Español
Français
Brasileiro
SEW-EURODRIVE
Home
Parameters
Explanation of the parameters
Parameter group 1: Basic parameters (level 1)
P1-12 Control signal source