P1-15 Digital input function selection
Setting range: 0 – 1 – 26
Users can configure the function of the digital inputs of the inverter, that is the user can select functions required for the application.
The following tables list the functions of the digital inputs depending on the value set in parameters P1-12 (terminal/keypad/SBus control) and P1-15 (selection of the digital input functions).
INFORMATION

Individual configuration of the digital inputs:
To individually configure the digital inputs, set parameter P1-15 to "0". The input terminals for DI1 to DI5 (with option DI1 to DI8) are thus set to "no function" and can be freely assigned via parameter group 9.
|
P1-15 |
Digital input 1 |
Digital input 2 |
Digital input 3 |
Analog input 1/digital input 4 |
Analog input 2/digital input 5 |
Comments |
|---|---|---|---|---|---|---|
|
0 |
|
Function assignment via parameter group P9-xx | ||||
|
1 |
0: Stop 1: Enable + start |
0: Clockwise rotation 1: Counterclockwise rotation |
0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1, 2 |
Speed setpoint analog 1 |
0: Fixed setpoint speed 1 1: Fixed setpoint speed 2 |
– |
|
2 |
0: Stop 1: Enable + start |
0: Clockwise rotation 1: Counterclockwise rotation |
0: Open |
0: Open |
0: Open |
Fixed setpoint speed 1 |
|
1: Closed |
0: Open |
0: Open |
Fixed setpoint speed 2 | |||
|
0: Open |
1: Closed |
0: Open |
Fixed setpoint speed 3 | |||
|
1: Closed |
1: Closed |
0: Open |
Fixed setpoint speed 4 | |||
|
0: Open |
0: Open |
1: Closed |
Fixed setpoint speed 5 | |||
|
1: Closed |
0: Open |
1: Closed |
Fixed setpoint speed 6 | |||
|
0: Open |
1: Closed |
1: Closed |
Fixed setpoint speed 7 | |||
|
1: Closed |
1: Closed |
1: Closed |
Fixed setpoint speed 8 | |||
|
3 |
0: Stop 1: Enable + start |
0: Clockwise rotation 1: Counterclockwise rotation |
0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1 |
Speed setpoint analog 1 |
Torque reference analog. Set P4-06 = 2 for this purpose. |
– |
|
4 |
0: Stop 1: Enable + start |
0: Clockwise rotation 1: Counterclockwise rotation |
0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1 |
Speed setpoint analog 1 |
0: Decel. ramp P1-04 1: Decel. ramp P2-25 |
– |
|
5 |
0: Stop 1: Enable + start |
0: Clockwise rotation 1: Counterclockwise rotation |
0: Selected speed setpoint (P1-12) 1: Speed setpoint analog input 2 |
Speed setpoint analog 1 |
Speed setpoint analog 2 |
– |
|
6 |
0: Stop 1: Enable + start |
0: Clockwise rotation 1: Counterclockwise rotation |
0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1 |
Speed setpoint analog 1 |
External error The external error is defined in parameter P2-33. 0: Error 1: Start |
– |
|
7 |
0: Stop 1: Enable + start |
0: Clockwise rotation 1: Counterclockwise rotation |
0: Open |
0: Open |
External error1) 0: Error 1: Start |
Fixed setpoint speed 1 |
|
1: Closed |
0: Open |
Fixed setpoint speed 2 | ||||
|
0: Open |
1: Closed |
Fixed setpoint speed 3 | ||||
|
1: Closed |
1: Closed |
Fixed setpoint speed 4 | ||||
|
8 |
0: Stop 1: Enable + start |
0: Clockwise rotation 1: Counterclockwise rotation |
0: Open |
0: Open |
0: Decel. ramp P1-04 1: Decel. ramp P2-25 |
Fixed setpoint speed 1 |
|
1: Closed |
0: Open |
Fixed setpoint speed 2 | ||||
|
0: Open |
1: Closed |
Fixed setpoint speed 3 | ||||
|
1: Closed |
1: Closed |
Fixed setpoint speed 4 | ||||
|
9 |
0: Stop 1: Enable + start |
0: Clockwise rotation 1: Counterclockwise rotation |
0: Open |
0: Open |
Setpoint changeover 0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1 to 4 |
Fixed setpoint speed 1 |
|
1: Closed |
0: Open |
Fixed setpoint speed 2 | ||||
|
0: Open |
1: Closed |
Fixed setpoint speed 3 | ||||
|
1: Closed |
1: Closed |
Fixed setpoint speed 4 | ||||
|
10 |
0: Stop 1: Enable + start |
0: Clockwise rotation 1: Counterclockwise rotation |
Speed pushbutton up (NO contact) |
Speed pushbutton down (NO contact) |
Setpoint changeover 0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1 |
Motor potentiometer mode when P1-12 = 0 |
|
If both inputs are active, deceleration is along ramp P1-04. | ||||||
|
11 |
0: Stop 1: Enable + start CW rotation |
0: Stop 1: Enable + start CCW rotation |
0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1, 2 |
Speed setpoint analog 1 |
0: Fixed setpoint speed 1 1: Fixed setpoint speed 2 |
– |
|
When both inputs are active, rapid stop ramp (P2-25) is activated. | ||||||
|
12 |
0: Stop 1: Enable + start CW rotation |
0: Stop 1: Enable + start CCW rotation |
0: Open |
0: Open |
0: Open |
Fixed setpoint speed 1 |
|
1: Closed |
0: Open |
0: Open |
Fixed setpoint speed 2 | |||
|
0: Open |
1: Closed |
0: Open |
Fixed setpoint speed 3 | |||
|
1: Closed |
1: Closed |
0: Open |
Fixed setpoint speed 4 | |||
|
0: Open |
0: Open |
1: Closed |
Fixed setpoint speed 5 | |||
|
1: Closed |
0: Open |
1: Closed |
Fixed setpoint speed 6 | |||
|
When both inputs are active, rapid stop ramp (P2-25) is activated. |
0: Open |
1: Closed |
1: Closed |
Fixed setpoint speed 7 | ||
|
1: Closed |
1: Closed |
1: Closed |
Fixed setpoint speed 8 | |||
|
13 |
0: Stop 1: Enable + start CW rotation |
0: Stop 1: Enable + start CCW rotation |
0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1 |
Speed setpoint analog 1 |
Torque reference analog Set P4-06 = 2 for this purpose. |
– |
|
When both inputs are active, rapid stop ramp (P2-25) is activated. | ||||||
|
14 |
0: Stop 1: Enable + start CW rotation |
0: Stop 1: Enable + start CCW rotation |
0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1 |
Speed setpoint analog 1 |
0: Decel. ramp P1-04 1: Decel. ramp P2-25 |
– |
|
When both inputs are active, rapid stop ramp (P2-25) is activated. | ||||||
|
15 |
0: Stop 1: Enable + start CW rotation |
0: Stop 1: Enable + start CCW rotation |
0: Selected speed setpoint (P1-12) 1: Speed setpoint analog input 2 |
Speed setpoint analog 1 |
Speed setpoint analog 2 |
– |
|
When both inputs are active, rapid stop ramp (P2-25) is activated. | ||||||
|
16 |
0: Stop 1: Enable + start CW rotation |
0: Stop 1: Enable + start CCW rotation |
0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1 |
Speed setpoint analog 1 |
External error1) 0: Error 1: Start |
– |
|
When both inputs are active, rapid stop ramp (P2-25) is activated. | ||||||
|
17 |
0: Stop 1: Enable + start CW rotation |
0: Stop 1: Enable + start CCW rotation |
0: Open |
0: Open |
External error1) 0: Error 1: Start |
Fixed setpoint speed 1 |
|
1: Closed |
0: Open |
Fixed setpoint speed 2 | ||||
|
When both inputs are active, rapid stop ramp (P2-25) is activated. |
0: Open |
1: Closed |
Fixed setpoint speed 3 | |||
|
1: Closed |
1: Closed |
Fixed setpoint speed 4 | ||||
|
18 |
0: Stop 1: Enable + start CW rotation |
0: Stop 1: Enable + start CCW rotation |
0: Open |
0: Open |
0: Decel. ramp P1-04 1: Decel. ramp P2-25 |
Fixed setpoint speed 1 |
|
1: Closed |
0: Open |
Fixed setpoint speed 2 | ||||
|
When both inputs are active, rapid stop ramp (P2-25) is activated. |
0: Open |
1: Closed |
Fixed setpoint speed 3 | |||
|
1: Closed |
1: Closed |
Fixed setpoint speed 4 | ||||
|
19 |
0: Stop 1: Enable + start CW rotation |
0: Stop 1: Enable + start CCW rotation |
0: Open |
0: Open |
Setpoint changeover 0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1 to 4 |
Fixed setpoint speed 1 |
|
1: Closed |
0: Open |
Fixed setpoint speed 2 | ||||
|
When both inputs are active, rapid stop ramp (P2-25) is activated. |
0: Open |
1: Closed |
Fixed setpoint speed 3 | |||
|
1: Closed |
1: Closed |
Fixed setpoint speed 4 | ||||
|
20 |
0: Stop 1: Enable + start CW rotation |
0: Stop 1: Enable + start CCW rotation |
Speed pushbutton up (NO contact) |
Speed pushbutton down (NO contact) |
Setpoint changeover 0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1 |
Motor potentiometer mode when P1-12 = 0 |
|
When both inputs are active, rapid stop ramp (P2-25) is activated. |
If both inputs are active, deceleration is along ramp P1-04. | |||||
|
21 |
Enable + start pushbutton CW rotation (NO contact) |
Stop pushbutton (NC contact) |
Enable + start pushbutton CCW rotation (NO contact) |
Speed setpoint analog 1 |
Setpoint changeover 0: Selected speed setpoint (P1-12) 1: Fixed setpoint speed 1 |
3-Wire control when P1-12 = 0 |
|
22 |
0: Normal operation 1: Reference cam |
0: Normal operation 1: Jog speed + |
0: Normal operation 1: Jog speed – |
Speed setpoint |
0: Normal operation 1: Start of reference travel |
Only in combination with LTX encoder card |
|
23 |
0: Normal operation 1: Reference cam |
0: Limit switch + 1: Normal operation |
0: Limit switch – 1: Normal operation |
Speed setpoint |
0: Normal operation 1: Start of reference travel |
Only in combination with LTX encoder card |
|
24 |
0: Controller inhibit 1: Enable |
0: Normal operation 1: Jog speed + |
0: Normal operation 1: Jog speed – |
Speed setpoint |
0: Normal operation 1: Reference cam |
Only in combination with LTX encoder card |
|
25 |
0: Controller inhibit 1: Enable |
0: Limit switch + 1: Normal operation |
0: Limit switch – 1: Normal operation |
Speed setpoint |
0: Normal operation 1: Reference cam |
Only in combination with LTX encoder card |
|
26 |
0: Stop (controller inhibit) 1: Enable |
No function |
No function |
Speed setpoint |
Speed setpoint |
Only in combination with LTX encoder card |
INFORMATION
