IP55/IP66 housing: Installation and control cabinet dimensions
Inverters with degree of protection IP55/IP66 can be used indoors.
In control cabinets or in the field, the minimum distances must not be less than shown below.
Inverter power rating | A in mm | B in mm | Cooling |
---|---|---|---|
200 – 240 V 0.75 – 4 kW (IP66) 5.5 – 11 kW (IP66) 5.5 – 75 kW (IP55) |
200 200 200 |
10 10 10 |
Convection Fan Fan |
380 – 480 V 0.75 – 7.5 kW (IP66) 11 – 22 kW (IP66) 11 – 160 kW (IP55) 200 – 250 kW (IP55) |
200 200 200 350 |
10 10 10 50 |
Convection Fan Fan Fan |
500 – 600 V 0.75 – 11 kW (IP66) 15 – 30 kW (IP66) 15 – 110 kW (IP55) |
200 200 200 |
10 10 10 |
Convection Fan Fan |
480 – 525 V 132 – 200 kW (IP55) |
200 |
10 |
Fan |