Wiring diagram

WARNING

Danger of electric shock. Incorrect wiring can lead to dangerously high voltages.
Severe or fatal injuries.
  • Adhere to the following points.

In the following applications, always deactivate the brake on the AC- and DC-side:

  • All lifting applications.
  • Applications that require a quick brake reaction time.

Observe the following information:

  • The following inverters with degree of protection IP66/NEMA 4X already have openings for supply system, motor and control cables.
    • 200 – 240 V: 0.75 – 11 kW
    • 380 – 480 V: 0.75 – 22 kW
    • 500 – 600 V: 0.75 – 30 kW
  • The following inverters with degree of protection IP55/NEMA 12K are equipped with a metal entry plate. The user can drill the cable entries according to requirements.
    • 200 – 240 V: 5.5 – 75 kW
    • 380 – 480 V: 11 – 160 kW
    • 500 – 600 V: 15 – 110 kW
    • 480 – 525 V: 132 – 200 kW
  • The following inverters with degree of protection IP55/NEMA 12K already have openings for supply system, motor, braking resistor, communication, and control cables.
    • 380 – 480 V: 200 – 250 kW
  • Connect the brake rectifier via a separate supply system cable.
  • Supply via the motor voltage is not permitted!

INFORMATION

In case of a new device, the terminal locations DC-, + (DC+) and BR are initially provided with break-out covers. These must be broken out if required.

[1]

Line contactor between supply system and inverter

[2]

Brake

[3]

Main switch (only for unit design IP66/NEMA 4X housing with switch (MC LTP-B..-40))

[4]

Connection of BW../BW..T braking resistor

[5]

Bimetallic relay for protection of the braking resistor

[6]

Line choke (optional)

[7]

Line filter (optional)

* not with single-phase 230 V