Dimension
230 V: 0.75 – 2.2 kW
400 V: 0.75 – 4 kW
575 V: 0.75 – 5.5 kW
230 V: 3 – 5.5 kW
400 V: 5.5 – 11 kW
575 V: 7.5 – 15 kW
Height (A)
mm
221
261
Width (B)
110
131
Depth (C)
185
205
Mass
kg
1.8
3.5
a
63
80
b
209
247
c
23.5
25.5
d
6
7
Recommended screw size
4 × M4