Dimensions of IP66/NEMA-4X housings (LTP xxx -30 and -40)
Dimension | 230 V: 0.75 – 2.2 kW 400 V: 0.75 – 4 kW 575 V: 0.75 – 5.5 kW | 230 V: 3 – 5.5 kW 400 V: 5.5 – 11 kW 575 V: 7.5 – 15 kW | 230 V: 7.5 – 11 kW 400 V: 15 – 22 kW 575 V: 18.5 – 30 kW | |
---|---|---|---|---|
Size | 2 | 3 | 4 | |
Height (A) | mm | 257 | 310 | 360 |
Width (B) | mm | 188 | 211 | 240 |
Depth (C) | mm | 182Devices without a switch option are 10 mm shorter in depth. | 235Devices without a switch option are 10 mm shorter in depth. | 271Devices without a switch option are 10 mm shorter in depth. |
Mass | kg | 4.3 | 7.9 | 9.6 |
a | mm | 176 | 197 | 227 |
b | mm | 200 | 252 | 300 |
c | mm | 5 | 7 | 6.5 |
d | mm | 28.5 | 33.5 | 33 |
Recommended screw size | 4 × M4 | |||
XCable bushing X is open ex works. Additional rubber seals are included for metric screw fittings. | mm | 27.2 | 27.2 | 37 |
PG/MThe specified data refers to plastic screw fittings. | PG21/M25 | PG21/M25 | PG29/M32 | |
YCable bushing Y is open ex works but sealed with a cover. | mm | 20.4 | ||
PG/MThe specified data refers to plastic screw fittings. | PG13.5/M20 | PG13.5/M20 | PG13.5/M20 |