Dimensions of IP55/NEMA 12K housings (LTP xxx -10 and -15)
NOTICE
Residual particles after drilling the cable entires can damage the device.
Device can be damaged by a short circuit
- Carefully remove all particles on and in the inverter after drilling.
There are no holes in the cable entry plate of devices of sizes 4 – 7. These must be drilled or punched by the user.
Dimension | 230 V: 5.5 – 11 kW 400 V: 11 – 22 kW 575 V: 15 – 30 kW | 230 V: 15 – 18.5 kW 400 V: 30 – 37 kW 575 V: 37 – 45 kW | 230 V: 22 – 45 kW 400 V: 45 – 90 kW 575 V: 55 – 110 kW | 230 V: 55 – 75 kW 400 V: 110 – 160 kW 525 V: 132 – 200 kW | |
---|---|---|---|---|---|
Size | 4 | 5 | 6 | 7 | |
Height (A) | mm | 450 | 540 | 865 | 1280 |
Width (B) | mm | 171 | 235 | 330 | 330 |
Depth (C) | mm | 250 | 268 | 335 | 365 |
Mass | kg | 11.5 | 23 | 55 | 89 |
a | mm | 110 | 175 | 200 | 200 |
b | mm | 433 | 520 | 840 | 1255 |
c | mm | 30.5 | 30 | 65 | 65 |
d | mm | 11 | 10 | 12.5 | 12.5 |
Recommended screw size | 4 × M8 | 4 × M10 |
Cable bushings X, Y, and Z are open ex works and sealed with rubber bushings.
Dimension | 400 V: 200 – 250 kW | |
---|---|---|
Height [A] | mm | 1325 |
Width [B] | mm | 444 |
Depth [C] | mm | 415 |
Size | 8 | |
Mass | kg | 130 |
a | mm | 924 |
b | mm | 320 |
Recommended screw size | mm | 4 × M12 |
X | mm | 22.5 |
Y | mm | 76.5 |
Z | mm | 40.5 |
[X] | Signal and communication cables |
[Y] | Line and motor connections |
[Z] | Braking resistor connections and other cables |