P2-37 Enable behavior/changeover behavior
Keypad mode (P1-12 = 1, 2):
Defines the inverter switching and enable behavior when controlled via the integrated keypad (P1-12 = 1 or 2).
The selection depends on the setting in P1-15.
Setting range: 0 – 1 – 7
Changeover behavior when the setpoint source switches to keypad mode: | |
---|---|
0 |
The motor speed changes to the minimum speed from P1-02. |
1 |
The motor speed changes to the last keypad speed set. |
2 |
The current motor speed is applied during changeover. |
3 |
The motor speed changes to the fixed setpoint speed from P2-08. |
41) |
The motor speed changes to the minimum speed from P1-02. |
51) |
The motor speed changes to the last keypad speed set. |
61) |
The current motor speed is applied during changeover. |
71) |
The motor speed changes to the fixed setpoint speed from P2-08. |
Changeover behavior when the inverter is enabled in keypad mode: | |
---|---|
0 |
The motor starts at the minimum speed from P1-02. |
1 |
The motor starts at the last keypad speed set. |
2 |
The motor starts at the minimum speed from P1-02. |
3 |
The motor starts at the fixed setpoint speed from P2-08. |
4 With the setting 4 to 7, the inverter is started with the corresponding enable digital input. The <Start> and <Stop> keys on the keypad have no function. You can modify the speed with the <Up> and <Down> keys. |
The motor starts at the minimum speed from P1-02. |
51) |
The motor starts at the last keypad speed set. |
61) |
The motor starts at the minimum speed from P1-02. |
71) |
The motor starts at the fixed setpoint speed from P2-08. |
Fieldbus mode (P1-12 = 5, 6, 7):
Applies both when changing over the setpoint source and also when enabling the inverter. With the setting 0 to 3, the inverter is started with the fieldbus enable and an additional hardware enable. The setpoint speed is transferred from the fieldbus.
With the setting 4 to 7, the inverter is started only with the hardware enable (the fieldbus enable is not required). The setpoint speed is transferred from the fieldbus.