General information
Safety notes
Product description
Technical data
Project planning for inverter
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Parameters
Operation
Fieldbus mode
Service
Address list
General information
loading...
Safety notes
loading...
Product description
loading...
Technical data
loading...
Project planning for inverter
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
loading...
Startup
loading...
Parameters
Overview of parameters
Explanation of the parameters
Overview of parameters
loading...
Explanation of the parameters
Parameter group 1: Basic parameters (level 1)
Parameter group 1: Servo-specific parameters (level 1)
Parameter group 2: Extended parameter setting (level 2)
Parameter group 3: PID controller (level 2)
Parameter group 4: Motor control (level 2)
Parameter group 5: Fieldbus communication (level 2)
Parameter group 6: Extended parameters (level 3)
Parameter group 7: Motor control parameters (level 3)
Parameter group 8: Application-specific parameters (only LTX) (level 3)
Parameter group 9: User-defined function assignment of digital inputs (level 3)
Configuration parameters
Parameter group 1: Basic parameters (level 1)
loading...
Parameter group 1: Servo-specific parameters (level 1)
loading...
Parameter group 2: Extended parameter setting (level 2)
P2-01 – P2-08
P2-01 Fixed setpoint speed 1
P2-02 Fixed setpoint speed 2
P2-03 Fixed setpoint speed 3
P2-04 Fixed setpoint speed 4
P2-05 Fixed setpoint speed 5
P2-06 Fixed setpoint speed 6
P2-07 Fixed setpoint speed 7
P2-08 Fixed setpoint speed 8
P2-09/P2-10 skip frequency/skip frequency band
P2-11/P2-13 Analog outputs
P2-11 Analog output 1 function selection
P2-12 Analog output 1 format
P2-13 Analog output 2 function selection
P2-14 Analog output 2 format
P2-15/P2-18 Relay outputs
P2-15 User relay output 1 function selection
P2-16 Upper user relay limit 1/analog output 1
P2-17 Lower user relay limit 1/analog output 1
P2-18 User relay output 2 function selection
P2-19 Upper user relay limit 2/analog output 2
P2-20 Lower user relay limit 2/analog output 2
P2-21/P2-22 Display scaling
P2-21 Display scaling factor
P2-22 Display scaling source
P2-23 Zero speed holding time
P2-24 PWM switching frequency
P2-25 Second deceleration ramp, rapid stop ramp
P2-26 Flying start enable
P2-27 Standby mode
P2-28 Slave speed scaling
P2-29 Slave speed scaling factor
P2-30 Analog input 1 format
P2-31 Analog input 1 scaling
P2-32 Analog input 1 offset
P2-33 Analog input 2 format/motor protection
P2-34 Analog input 2 scaling
P2-35 Analog input 2 offset
P2-36 Start mode selection
P2-37 Enable behavior/changeover behavior
P2-38 Mains loss stop control
P2-39 Parameter lock
P2-40 Extended parameter access code definition
P2-36 Start mode selection
loading...
Parameter group 3: PID controller (level 2)
loading...
Parameter group 4: Motor control (level 2)
loading...
Parameter group 5: Fieldbus communication (level 2)
loading...
Parameter group 6: Extended parameters (level 3)
loading...
Parameter group 7: Motor control parameters (level 3)
loading...
Parameter group 8: Application-specific parameters (only LTX) (level 3)
loading...
Parameter group 9: User-defined function assignment of digital inputs (level 3)
loading...
Configuration parameters
loading...
Operation
loading...
Fieldbus mode
loading...
Service
loading...
P2-22 Display scaling source
0: Motor speed information is used as the scaling source.
1: Motor current information is used as the scaling source.
2: The value of the second analog input is used as the scaling source. In this case, the range of input values is 0 to 4096.
❮
❯
MOVITRAC® LTP-B
Language
Deutsch
English
Español
Français
Brasileiro
SEW-EURODRIVE
Home
Parameters
Explanation of the parameters
Parameter group 2: Extended parameter setting (level 2)
P2-22 Display scaling source