P2-11/P2-13 Analog outputs
Digital output mode: 0 V / 24 V
|
Setting |
Function |
Explanation |
|---|---|---|
|
0 |
Inverter enabled (digital) |
Logic 1 if the inverter is enabled. |
|
1 |
/Failure. Inverter ready (digital) |
Logic 1 when the inverter is ready. (No error) |
|
2 |
Motor at setpoint speed (digital) |
Logic 1 if output frequency = setpoint frequency (hysteresis P6-04). |
|
3 |
Motor speed > 0 (digital) |
Logic 1 if output frequency > speed 0 min-1 (hysteresis P6-04). |
|
4 |
Motor speed ≥ limit value (digital) |
Logic 1 if the level is greater than or equal to the value set in parameter "Upper user relay limit/analog output". Logic 0 if the level is below the value set in parameter "Lower user relay limit/analog output". |
|
5 |
Motor current ≥ limit value (digital) | |
|
6 |
Motor torque ≥ limit value (digital) | |
|
7 |
Analog input 2 ≥ limit value (digital) | |
|
13 |
Fieldbus/SBus (digital) |
Control of the digital output via fieldbus/SBus. Logic 1 if 0x0001 via fieldbus. Logic 0 with all other values. |
Analog output mode: 0 to 10 V or 0 / 4 to 20 mA
|
Setting |
Function |
Explanation |
|---|---|---|
|
8 |
Motor speed (analog) |
The amplitude of the analog output signal represents the motor speed. It is scaled from 0 to the maximum speed limit defined in P1-01. |
|
9 |
Motor current (analog) |
The amplitude of the analog output signal represents the inverter output current (torque). It is scaled from 0 to 200% of the rated motor current defined in P1-08. |
|
10 |
Motor torque (analog) | |
|
11 |
Motor power (analog) |
The amplitude of the analog output signal represents the apparent output power of the inverter. It is scaled from 0 to 200% of the inverter nominal power. |
|
12 |
Fieldbus/SBus (analog) |
Control of the analog output via fieldbus/SBus. 0x1000 = 100% of the format setting. |