Auto-1 – Auto-5

WARNING

With the setting "Auto-1 – Auto-5" and set enable signal, there is a danger of an automatic restart of the drive after fault elimination or after switch-on (voltage on) as the inverter tries 1 – 5 times to automatically acknowledge the error.
Fatal or severe injuries and damage to property
  • Disconnect the device from the supply system before rectifying a fault if automatic restart of the driven machine after fault elimination is not permitted for safety reasons.
  • After a reset, make sure that the drive can start up automatically depending on the setting.
  • Prevent the drive from starting up inadvertently, for example by activating STO.
  • Auto-1 – Auto-5: Following an error shutdown (trip), the inverter makes up to 5 attempts to restart at intervals of 20 seconds. The duration of the intervals is defined in P6-03. To reset the counter, the inverter must be de-energized. The number of attempted restarts is counted. If the inverter is unable to start the drive with the final attempt, a permanent error shutdown occurs, which can only be reset by pressing the “Reset” key.