Operating state of the inverter

The following table shows the messages of the status for an enabled inverter.

You can toggle between displaying the output frequency, output current, output power, and speed by briefly pressing the <Navigate> key on the keypad.

Message

7-segment display

Message

Full text display

Description

H xxx

xxx Hz

Output frequency of the frequency inverter (in Hz)

This is displayed when the inverter is enabled.

A xxx

xxx A

Output current of the frequency inverter (in amperes)

This is displayed when the inverter is enabled.

P xxx

xxx kW

Output power of the motor (in kW)

This is displayed when the inverter is enabled.

L xxx

A padlock appears in the full text display

The parameter is locked for changes.

Make sure that:

  • The parameter lock in P2-39 is not activated.
  • The inverter is not enabled.
  • The inverter is supplied with line voltage.

xxxx

xxx rpm

Output speed of the inverter (in min-1)

If the inverter is enabled and a value of > 0 has been set in the parameter P1-10, this is displayed.

C xxx

Scaled value

This is the scaled value, depending on (P2-21/P2-22).

Auto-t

Auto-tuning

An automatic measurement of the motor parameters is being performed. This process can take up to 2 minutes.

As soon as the auto-tuning process has completed, the display will revert to STOP.

. . . . . .
(flashing dots)

OL (=Over Load)

The output current of the inverter exceeds the current value entered in P1-08. The inverter monitors the extent and the duration of the overload. The inverter triggers fault message "I.t-trP", depending on the overload.

.     .

(alternately flashing dots)

ML (=Main Loss)

Line phase failure or supply voltage outside specification

FirE

Fire mode

Fire mode/emergency mode activated. The message is displayed alternately with the current operating state.

dELAy.t

Delay-t

Time-delayed reset for i.t-trP, O-I, hO-I, OI-b, see also O-I fault description  

Select Language

List for selecting one of the available languages. To select a language, use the <Navigate> key.

Ho-run

Ho-run

Reference travel started. Wait until the inverter has reached the reference position. After a successful reference travel, "Stop" will appear on the display.