Status displays of the parameter module
The parameter module status is displayed on the inverter.
Display | Description |
|---|---|
PASS-r | The parameter module has successfully read/saved the inverter parameters. |
OS-Loc | The parameter module is locked. Attempt to read parameter from the frequency inverter with activated parameter module lock. |
FAiL-r | The parameter module could not read any parameters from the inverter. |
PASS-t | The parameter module successfully transferred the parameters to the inverter. Writing of parameters to the inverter. |
FAiL-P | The power ratings of the parameter stored in the parameter module do not match the power ratings of the inverter to be programmed. |
FAiL-t | The parameter module could not transfer the parameter set to the inverter. |
no-dAt | No parameter data was saved in the parameter module. |
dr-Loc | The inverter parameters were locked. No new parameter settings could be transferred. Unlock the parameter set of the inverter. |
dr-rUn | Inverter is running and cannot accept any new parameter settings. Stop the inverter before programming. |
tyPE-E | The parameters for the inverter type that are saved in the parameter module do not match the inverter type to be programmed (write process only). |
tyPE-F | The parameter module does not yet support the inverter type to be programmed. |