Markings
The following table contains an explanation of all markings that might be shown on the nameplate or attached to the motor.
Mark | Definition |
---|---|
The CE mark states compliance with the following European directives:
| |
The UKCA mark states compliance with British guidelines. | |
The China RoHS mark declares compliance with the directive SJ/T 11364-2014 regarding the restriction of use of certain hazardous substances in electrical and electronic equipment and its packaging. | |
The waste disposal of this product is performed in compliance with the WEEE Directive 2012/19/EU. | |
The NM mark indicates compliance with the following Moroccan guidelines:
| |
TÜV/FS mark with code number to identify functional safety relevant components | |
The UL and cUL markings state UL approval. cUL is equally eligible for approval by the CSA. | |
The EAC mark states compliance with the requirements of the technical regulations of the Customs Union (Eurasian Economic Union), Armenia, Belarus, Kazakhstan, Kyrgyzstan, and Russia. | |
The RCM mark declares compliance with the technical regulations of the Australian Communications and Media Authority (ACMA). |
All products comply with the following international standards:
- UL 508C power converter
- EN 61800-3:2004/A1:2012 Adjustable speed electrical power drive systems – Part 3
- EN ISO 13849-1 Safe Torque Off (STO) according to PL d
- Degree of protection according to NEMA 250, EN 60529
- Flammability class according to UL 94
- Protection against environmental influences according to IEC 60721‑3‑3, IP20 inverter: 3S2/3C2 IP55 & IP66 inverter: 3S3/3C3
- Shock resistance/vibration resistance according to: IEC 60068‑2‑29, IEC 60068‑2‑64, IEC 60068‑2‑6