P5-12 – P5-14 Fieldbus process input data (PIx) definition
Definition of the process data words sent from the inverter to the PLC or to the gateway.
- 0: Speed min-1 (1 = 0.2 min-1) → only possible if P1-10 ≠ 0.
- 1: Speed % (0x4000 = 100% in relation to the maximum speed P1-01)
- 2: Current % (1 = 0.1% in relation to the nominal inverter current)
- 3: Torque % (1 = 0.1% in relation to the nominal motor torque, calculated from P1-08)
- 4: Power % (1 = 0.1% in relation to the rated inverter power)
- 5: Power electronics temperature (1 = 0.01 °C)
- 6: DC link voltage (1 = 1 V)
- 7: Analog input 1 (0x1000 = 100%)
- 8: Analog input 2 (0x1000 = 100%)
- 9: IO status of basic device and option
High byte | Low byte | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
– | – | – | RL5* | RL4* | RL3* | RL2 | RL1 | DI8* | DI7* | DI6* | DI5 | DI4 | DI3 | DI2 | DI1 |
*Only available with suitable option module.
RL = relay
- 10Only with inserted LTX module.: LTX position low byte (number of increments within one revolution)
- 111): LTX position high byte (number of revolutions)