P5-09 – P5-11 Fieldbus process output data (POx) definition
Definition of the process data words to be sent from the PLC or the gateway to the inverter.
- 0: Speed min-1 (1 = 0.2 min-1) → only possible if P1-10 ≠ 0.
- 1: Speed % (0x4000 = 100% in relation to the maximum speed P1-01)
- 2: Torque setpoint/limit value % (1 = 0.1%The percentage reference comes from the table for P4-06.
) → P4-06 = 3
- 3: Ramp time (1 = 1 ms) to max. 65535 ms. Set → P5-07 = 1.
- 4: PID reference (0x1000 = 100%) → P1-12 = 3 (control signal source)
- 5: Analog output 1 (0x1000 = 100%)If the analog outputs are controlled by fieldbus or SBus, parameter P2-11 or P2-13 = 12 (fieldbus/SBus (analog)) must be set additionally.
- Digital output 1 (0x0001 = 24 V, other values = 0 V)If the digital outputs are controlled by fieldbus or SBus, parameter P2-11 or P2-13 = 13 (fieldbus/SBus (digital)) must be set additionally.
- 6: Analog output 2 (0x1000 = 100%)2)
- Digital output 2 (0x0001 = 24 V, other values = 0 V)3)
- 7: No function