General information
Safety notes
Product description
Technical data
Project planning for inverter
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Parameters
Operation
Fieldbus mode
Service
Address list
General information
loading...
Safety notes
loading...
Product description
loading...
Technical data
Markings
Device data
Housing variants and dimensions
Device data
Ambient conditions
Input voltage ranges
Setting range
Overload capacity
Protection function
1-phase system AC 200 – 240 V
3-phase system AC 200 – 240 V
3-phase system AC 380 – 480 V
3-phase system AC 380 – 480 V as an IT system version – device without filter
3-phase system AC 500 – 600 V
3-phase system AC 480 – 525 V
1-phase system AC 200 – 240 V
Power 0.75 to 2.2 kW (IP20/IP66)
3-phase system AC 200 – 240 V
loading...
3-phase system AC 380 – 480 V
loading...
3-phase system AC 500 – 600 V
loading...
3-phase system AC 480 – 525 V
loading...
Housing variants and dimensions
loading...
Project planning for inverter
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
loading...
Startup
loading...
Parameters
loading...
Operation
loading...
Fieldbus mode
loading...
Service
loading...
1-phase system AC 200 – 240 V
Additional information
Power 0.75 to 2.2 kW (IP20/IP66)
❮
❯
MOVITRAC® LTP-B
Language
Deutsch
English
Español
Français
Brasileiro
SEW-EURODRIVE
Home
Technical data
Device data
1-phase system AC 200 – 240 V