General information
Safety notes
Product description
Technical data
Project planning for inverter
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Parameters
Operation
Fieldbus mode
Service
Address list
General information
loading...
Safety notes
loading...
Product description
loading...
Technical data
loading...
Project planning for inverter
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
loading...
Startup
loading...
Parameters
Overview of parameters
Explanation of the parameters
Overview of parameters
loading...
Explanation of the parameters
Parameter group 1: Basic parameters (level 1)
Parameter group 1: Servo-specific parameters (level 1)
Parameter group 2: Extended parameter setting (level 2)
Parameter group 3: PID controller (level 2)
Parameter group 4: Motor control (level 2)
Parameter group 5: Fieldbus communication (level 2)
Parameter group 6: Extended parameters (level 3)
Parameter group 7: Motor control parameters (level 3)
Parameter group 8: Application-specific parameters (only LTX) (level 3)
Parameter group 9: User-defined function assignment of digital inputs (level 3)
Configuration parameters
Parameter group 1: Basic parameters (level 1)
loading...
Parameter group 1: Servo-specific parameters (level 1)
loading...
Parameter group 2: Extended parameter setting (level 2)
loading...
Parameter group 3: PID controller (level 2)
loading...
Parameter group 4: Motor control (level 2)
loading...
Parameter group 5: Fieldbus communication (level 2)
loading...
Parameter group 6: Extended parameters (level 3)
loading...
Parameter group 7: Motor control parameters (level 3)
loading...
Parameter group 8: Application-specific parameters (only LTX) (level 3)
loading...
Parameter group 9: User-defined function assignment of digital inputs (level 3)
Overview of functions
Logic source selection parameters
Setpoint source selection parameters
P9-01 Enable input source
P9-02 Rapid stop input source
P9-03 Input source for clockwise rotation (CW)
P9-04 Input source for counterclockwise rotation (CCW)
P9-05 Latch function enable
P9-06 Direction of rotation reversal
P9-07 Reset input source
P9-08 External fault input source
P9-09 Terminal control enable source
P9-10 – P9-17 Setpoint source
P9-10 Setpoint source 1
P9-11 Setpoint source 2
P9-12 Setpoint source 3
P9-13 Setpoint source 4
P9-14 Setpoint source 5
P9-15 Setpoint source 6
P9-16 Setpoint source 7
P9-17 Setpoint source 8
P9-18 – P9-20 Setpoint source selection input
P9-18 Input 0 for setpoint source selection
P9-19 Input 1 for setpoint source selection
P9-20 Input 2 for setpoint source selection
P9-21 to P9-23 Preset fixed setpoint speed input
P9-21 Input 0 for preset fixed setpoint speed selection
P9-22 Input 1 for preset fixed setpoint speed selection
P9-23 Input 2 for preset fixed setpoint speed selection
P9-24 Positive jog mode input
P9-25 Negative jog mode input
P9-26 Reference travel enable input (LTX parameter)
P9-27 Reference cam input (LTX parameter)
P9-28 Motor potentiometer up input source
P9-29 Motor potentiometer down input source
P9-30 Positive limit switch CW
P9-31 Negative limit switch CCW
P9-32 Selection of deceleration ramp/rapid stop ramp
P9-33 Fire mode/emergency mode input selection
P9-34 PID fixed setpoint reference selection input 0
P9-35 PID fixed setpoint reference selection input 1
Configuration parameters
loading...
Operation
loading...
Fieldbus mode
loading...
Service
loading...
P9-35 PID fixed setpoint reference selection input 1
Setting range:
OFF
, din-1, din-2, din-3, din-4, din-5, din-6, din-7, din-8
INFORMATION
Parameters
P3-14
−
P3-16
cannot be used while
P9-34
and
P9-35
are set to "OFF".
❮
❯
MOVITRAC® LTP-B
Language
Deutsch
English
Español
Français
Brasileiro
SEW-EURODRIVE
Home
Parameters
Explanation of the parameters
Parameter group 9: User-defined function assignment of digital inputs (level 3)
P9-35 PID fixed setpoint reference selection input 1