The inverters at a glance
Line connection | Motor power | Nominal output current | Type designation | Degree of protection | Size |
---|---|---|---|---|---|
200 – 240 V 1-phase | 0.75 kW/1 HP
| 4.3 A | MCLTPB0008-2B1-4-00 | IP20 | 2 |
MCLTPB0008-2B1-4-30 | IP66 | 2 | |||
MCLTPB0008-2B1-4-40 | IP66 | 2 | |||
1.5 kW/2 HP
| 7 A | MCLTPB0015-2B1-4-00 | IP20 | 2 | |
MCLTPB0015-2B1-4-30 | IP66 | 2 | |||
MCLTPB0015-2B1-4-40 | IP66 | 2 | |||
2.2 kW/3 HP | 10.5 A | MCLTPB0022-2B1-4-00 | IP20 | 2 | |
MCLTPB0022-2B1-4-30 | IP66 | 2 | |||
MCLTPB0022-2B1-4-40 | IP66 | 2 | |||
200 – 240 V 3-phase | 0.75 kW/1 HP | 4.3 A | MCLTPB0008-2A3-4-00 | IP20 | 2 |
MCLTPB0008-2A3-4-30 | IP66 | 2 | |||
MCLTPB0008-2A3-4-40 | IP66 | 2 | |||
1.5 kW/2 HP | 7 A | MCLTPB0015-2A3-4-00 | IP20 | 2 | |
MCLTPB0015-2A3-4-30 | IP66 | 2 | |||
MCLTPB0015-2A3-4-40 | IP66 | 2 | |||
2.2 kW/3 HP | 10.5 A | MCLTPB0022-2A3-4-00 | IP20 | 2 | |
MCLTPB0022-2A3-4-30 | IP66 | 2 | |||
MCLTPB0022-2A3-4-40 | IP66 | 2 | |||
3 kW/4 HP | 14 A | MCLTPB0030-2A3-4-00 | IP20 | 3 | |
MCLTPB0030-2A3-4-30 | IP66 | 3 | |||
MCLTPB0030-2A3-4-40 | IP66 | 3 | |||
4 kW/5 HP | 18 A | MCLTPB0040-2A3-4-00 | IP20 | 3 | |
MCLTPB0040-2A3-4-30 | IP66 | 3 | |||
MCLTPB0040-2A3-4-40 | IP66 | 3 | |||
5.5 kW/7.5 HP
| 24 A
| MCLTPB0055-2A3-4-00 | IP20 | 3 | |
MCLTPB0055-2A3-4-30 | IP66 | 3 | |||
MCLTPB0055-2A3-4-40 | IP66 | 3 | |||
MCLTPB0055-2A3-4-10 | IP55 | 4 | |||
7.5 kW/10 HP | 30 A | MCLTPB0075-2A3-4-30 | IP66 | 4 | |
MCLTPB0075-2A3-4-40 | IP66 | 4 | |||
MCLTPB0075-2A3-4-10 | IP55 | 4 | |||
11 kW/15 HP | 46 A | MCLTPB0110-2A3-4-30 | IP66 | 4 | |
MCLTPB0110-2A3-4-40 | IP66 | 4 | |||
MCLTPB0110-2A3-4-10 | IP55 | 4 | |||
15 kW/20 HP | 61 A | MCLTPB0150-2A3-4-10 | IP55 | 5 | |
18.5 kW/25 HP | 72 A | MCLTPB0185-2A3-4-10 | IP55 | 5 | |
22 kW/30 HP | 90 A | MCLTPB0220-2A3-4-10 | IP55 | 6 | |
30 kW/40 HP | 110 A | MCLTPB0300-2A3-4-10 | IP55 | 6 | |
37 kW/50 HP | 150 A | MCLTPB0370-2A3-4-10 | IP55 | 6 | |
45 kW/60 HP | 180 A | MCLTPB0450-2A3-4-10 | IP55 | 6 | |
55 kW/75 HP | 202 A | MCLTPB0550-2A3-4-10 | IP55 | 7 | |
75 kW/100 HP | 248 A | MCLTPB0750-2A3-4-10 | IP55 | 7 | |
380 – 480 V 3-phase | 0.75 kW/1 HP | 2.2 A | MCLTPB0008-5A3-4-00 | IP20 | 2 |
MCLTPB0008-5A3-4-30 | IP66 | 2 | |||
MCLTPB0008-5A3-4-40 | IP66 | 2 | |||
1.5 kW/2 HP | 4.1 A | MCLTPB0015-5A3-4-00 | IP20 | 2 | |
MCLTPB0015-5A3-4-30 | IP66 | 2 | |||
MCLTPB0015-5A3-4-40 | IP66 | 2 | |||
2.2 kW/3 HP
| 5.8 A
| MCLTPB0022-5A3-4-00 | IP20 | 2 | |
MCLTPB0022-5A3-4-30 | IP66 | 2 | |||
MCLTPB0022-5A3-4-40 | IP66 | 2 | |||
4 kW/5 HP
| 9.5 A
| MCLTPB0040-5A3-4-00 | IP20 | 2 | |
MCLTPB0040-5A3-4-30 | IP66 | 2 | |||
MCLTPB0040-5A3-4-40 | IP66 | 2 | |||
5.5 kW/7.5 HP
| 14 A
| MCLTPB0055-5A3-4-00 | IP20 | 3 | |
MCLTPB0055-5A3-4-30 | IP66 | 3 | |||
MCLTPB0055-5A3-4-40 | IP66 | 3 | |||
7.5 kW/10 HP
| 18 A
| MCLTPB0075-5A3-4-00 | IP20 | 3 | |
MCLTPB0075-5A3-4-30 | IP66 | 3 | |||
MCLTPB0075-5A3-4-40 | IP66 | 3 | |||
11 kW/15 HP
| 24 A
| MCLTPB0110-5A3-4-00 | IP20 | 3 | |
MCLTPB0110-5A3-4-30 | IP66 | 3 | |||
MCLTPB0110-5A3-4-40 | IP66 | 3 | |||
MCLTPB0110-5A3-4-10 | IP55 | 4 | |||
MCLTPB0110-503-4-15 | IP55 | 4 | |||
15 kW/20 HP | 30 A | MCLTPB0150-5A3-4-30 | IP66 | 4 | |
MCLTPB0150-5A3-4-40 | IP66 | 4 | |||
MCLTPB0150-5A3-4-10 | IP55 | 4 | |||
MCLTPB0150-503-4-15 | IP55 | 4 | |||
18.5 kW/25 HP
| 39 A
| MCLTPB0185-5A3-4-30 | IP66 | 4 | |
MCLTPB0185-5A3-4-40 | IP66 | 4 | |||
MCLTPB0185-5A3-4-10 | IP55 | 4 | |||
MCLTPB0185-503-4-15 | IP55 | 4 | |||
22 kW/30 HP
| 46 A
| MCLTPB0220-5A3-4-30 | IP66 | 4 | |
MCLTPB0220-5A3-4-40 | IP66 | 4 | |||
MCLTPB0220-5A3-4-10 | IP55 | 4 | |||
MCLTPB0220-503-4-15 | IP55 | 4 | |||
30 kW/40 HP
| 61 A
| MCLTPB0300-5A3-4-10 | IP55 | 5 | |
MCLTPB0300-503-4-15 | IP55 | 5 | |||
37 kW/50 HP
| 72 A
| MCLTPB0370-5A3-4-10 | IP55 | 5 | |
MCLTPB0370-503-4-15 | IP55 | 5 | |||
45 kW/60 HP
| 90 A
| MCLTPB0450-5A3-4-10 | IP55 | 6 | |
MCLTPB0450-503-4-15 | IP55 | 6 | |||
55 kW/75 HP
| 110 A
| MCLTPB0550-5A3-4-10 | IP55 | 6 | |
MCLTPB0550-503-4-15 | IP55 | 6 | |||
75 kW/100 HP
| 150 A
| MCLTPB0750-5A3-4-10 | IP55 | 6 | |
MCLTPB0750-503-4-15 | IP55 | 6 | |||
90 kW/150 HP
| 180 A
| MCLTPB0900-5A3-4-10 | IP55 | 6 | |
MCLTPB0900-503-4-15 | IP55 | 6 | |||
110 kW/175 HP
| 202 A
| MCLTPB1100-5A3-4-10 | IP55 | 7 | |
MCLTPB1100-503-4-15 | IP55 | 7 | |||
132 kW/200 HP
| 240 A
| MCLTPB1320-5A3-4-10 | IP55 | 7 | |
MCLTPB1320-503-4-15 | IP55 | 7 | |||
160 kW/250 HP
| 302 A
| MCLTPB1600-5A3-4-10 | IP55 | 7 | |
MCLTPB1600-503-4-15 | IP55 | 7 | |||
200 kW/300 HP | 370 A | MCLTPB2000-5A3-4-10 | IP55 | 8 | |
250 kW/400 HP | 480 A | MCLTPB2500-5A3-4-10 | IP55 | 8 | |
500 – 600 V 3-phase | 0.75 kW/1 HP | 2.1 A | MCLTPB0008-603-4-00 | IP20 | 2 |
MCLTPB0008-603-4-30 | IP66 | 2 | |||
MCLTPB0008-603-4-40 | IP66 | 2 | |||
1.5 kW/2 HP | 3.1 A | MCLTPB0015-603-4-00 | IP20 | 2 | |
MCLTPB0015-603-4-30 | IP66 | 2 | |||
MCLTPB0015-603-4-40 | IP66 | 2 | |||
2.2 kW/3 HP | 4.1 A | MCLTPB0022-603-4-00 | IP20 | 2 | |
MCLTPB0022-603-4-30 | IP66 | 2 | |||
MCLTPB0022-603-4-40 | IP66 | 2 | |||
4.0 kW/5 HP | 6.5 A | MCLTPB0040-603-4-00 | IP20 | 2 | |
MCLTPB0040-603-4-30 | IP66 | 2 | |||
MCLTPB0040-603-4-40 | IP66 | 2 | |||
5.5 kW/7.5 HP | 9 A | MCLTPB0055-603-4-00 | IP20 | 2 | |
MCLTPB0055-603-4-30 | IP66 | 2 | |||
MCLTPB0055-603-4-40 | IP66 | 2 | |||
7.5 kW/10 HP | 12 A | MCLTPB0075-603-4-00 | IP20 | 3 | |
MCLTPB0075-603-4-30 | IP66 | 3 | |||
MCLTPB0075-603-4-40 | IP66 | 3 | |||
11 kW/15 HP | 17 A | MCLTPB0110-603-4-00 | IP20 | 3 | |
MCLTPB0110-603-4-30 | IP66 | 3 | |||
MCLTPB0110-603-4-40 | IP66 | 3 | |||
15 kW/20 HP | 22 A | MCLTPB0150-603-4-00 | IP20 | 3 | |
MCLTPB0150-603-4-30 | IP66 | 3 | |||
MCLTPB0150-603-4-40 | IP66 | 3 | |||
MCLTPB0150-603-4-10 | IP55 | 4 | |||
18.5 kW/25 HP | 28 A | MCLTPB0185-603-4-30 | IP66 | 4 | |
MCLTPB0185-603-4-40 | IP66 | 4 | |||
MCLTPB0185-603-4-10 | IP55 | 4 | |||
22 kW/30 HP | 34 A | MCLTPB0220-603-4-30 | IP66 | 4 | |
MCLTPB0220-603-4-40 | IP66 | 4 | |||
MCLTPB0220-603-4-10 | IP55 | 4 | |||
30 kW/40 HP | 43 A | MCLTPB0300-603-4-30 | IP66 | 4 | |
MCLTPB0300-603-4-40 | IP66 | 4 | |||
MCLTPB0300-603-4-10 | IP55 | 4 | |||
37 kW/50 HP | 54 A | MCLTPB0370-603-4-10 | IP55 | 5 | |
45 kW/60 HP | 65 A | MCLTPB0450-603-4-10 | IP55 | 5 | |
55 kW/75 HP | 78 A | MCLTPB0550-603-4-10 | IP55 | 6 | |
75 kW/100 HP | 105 A | MCLTPB0750-603-4-10 | IP55 | 6 | |
90 kW/125 HP | 130 A | MCLTPB0900-603-4-10 | IP55 | 6 | |
110 kW/150 HP | 150 A | MCLTPB1100-603-4-10 | IP55 | 6 | |
480 – 525 V 3-phase | 132 kW | 185 A | MCLTPB1320-U03-4-10 | IP55 | 6 |
160 kW | 205 A | MCLTPB1600-U03-4-10 | IP55 | 6 | |
185 kW | 255 A | MCLTPB1850-U03-4-10 | IP55 | 6 | |
200 kW | 275 A | MCLTPB2000-U03-4-10 | IP55 | 6 |