Product overview of MOVITRAC® LTP-B
Frequency inverter | |
---|---|
LTP‑B |
For information about this device, refer to the following documents:
|
Option cards | |
---|---|
LT OB 3ROUT A | Relay expansion card |
LT OB IO A | Digital I/O expansion card |
LT OB ENC A | TTL encoder card |
LT OB ENH A | HTL encoder card |
LT FP 11A | PROFIBUS DP (M30) |
LT FE 32A | PROFINET IO (M30) |
LT FE 34A | PROFINET IO (M40) |
LT FE 33A | EtherNet/IP™ (M30) |
LT FE 24A | EtherCAT® (M30) |
LT FD 11A | DeviceNet™ (M30) |
LT FE 31A | Modbus TCP (M30) |
System components | |
---|---|
BW | Braking resistor |
NF LT | Line filter |
ND LT | Line choke |
HD LT | Output choke |
Remote keypads | |
---|---|
LT BG-C | 7-segment display keypad |
LT BG OLED A | Full-text OLED keypad |
Accessories | |
---|---|
LT OP 003 A2 | Basic package (cable set A) |
LT OP 005 B2, LT OP 010 B2 | Extension package (cable set B) |
LT OP 003 C | PC engineering package (cable set C) |
LT RJ CS 21 C | Cable splitter 1 to 2 |
LT RJ CS TR C | Terminating resistor |
USM21A | USB/RS485/SBus/CAN interface adapter |
CKS13A | RJ10/RJ45 connection cable |
UOH65A | UOH65A housing |
LT BP D | Bluetooth® parameter module |
LT OB LOCMO B | Control board with switch and potentiometer |
LT SB 23 A | Shield plate for IP20 devices of size 2 + 3 |
Software | |
---|---|
MOVITOOLS® MotionStudio | Software for parameterization and data backup Connection possible via:
|
LT Shell | Software for parameterization, data backup, firmware updates, manual mode and scope Connection possible via:
|