Relay terminals

NOTICE

Do not connect any inductive loads to the relay contact.
Possible damage to property.

Terminal

no.

Signal

Relay function selection

Description

14

Relay output 1 reference

P2-15

Relay contact (AC 250 V/DC 30 V, max. 5 A)

Brake control must be carried out via a contactor or brake rectifier.

15

Relay output 1 NO contact

16

Relay output 1 NC contact

17

Relay output 2 reference

P2-18

18

Relay output 2 NO contact