Signal connections of the signal terminal block
INFORMATION

- If the inputs of the inverter are supplied by an external 24 V voltage supply or PLC, you must connect the GND reference potential to terminals 7 and 9. The control electronics of the inverter work in isolated fashion.
- If the STO is controlled by an external voltage supply, wire it according to the connection examples in chapter Disconnection of a single drive.
- If you are using a TTL or HTL encoder, do not connect its GND signal to terminal 7 or 9.
Terminal no. | Signal | Connection | DescriptionFunction assignment is carried out via P1-15 |
|---|---|---|---|
1 | +24 VIO | +24 V: Reference voltage/backup voltage | Reference voltage for controlling the digital inputs (max. 100 mA)If the inverter is operated with the fieldbus option, terminal 1 can be used to supply the backup voltage. |
2 | DI 1 | Digital input 1 | |
3 | DI 2 | Digital input 2 | |
4 | DI 3 | Digital input 3 | Also used as a frequency input (max. 20 kHz). |
5 | +10 V | Output +10 V: Reference voltage | 10 V: Reference voltage for analog input (Potential supply +, 10 mA max., 1 – 10 kΩ) |
6 | AI 1/DI 4 | Analog input 1 (12 bits) Digital input 4 | analog: 0 – 10 V, 10 – 0 V, -10 – 10 V, 0 – 20 mA, 4 – 20 mA, 20 – 4 mA digital: 0/24 V |
7 | 0 V | 0 V: Reference potential | |
8 | AO 1/DO 1 | Analog input 1 (10 bits) Digital output 1 | analog: 0 – 10 V, 10 – 0 V, 0 – 20 mA, 20 – 0 mA, 4 – 20 mA, 20 – 4 mA digital: 0/24 V, max.: 20 mA |
9 | 0 V | 0 V: Reference potential | |
10 | AI 2/DI 5 | Analog input 2 (12 bits) Digital input 5/thermistor contact | analog: 0 – 10 V, 10 – 0 V, PTC-th, 0 – 20 mA, 4 – 20 mA, 20 – 4 mA, KTY84, PT1000 digital: 0/24 V |
11 | AO 2/DO 2 | Analog input 2 (10 bits) Digital output 2 | analog: 0 – 10 V, 10 – 0 V, 0 – 20 mA, 20 – 0 mA, 4 – 20 mA, 20 – 4 mA digital: 0/24 V, max.: 20 mA |
12 | STO+ | STO input | Safe digital input: DC +24 V input, max. 100 mA current consumption, high = DC 18 – 30 V |
13 | STO- | GND reference potential for safe digital input |
The following switching thresholds apply to all digital inputs and multi-functional inputs that are binary-operated:
Logical "1" input voltage range 8 – 30 V
Logical "0" input voltage range 0 – 2 V
Response time of the digital inputs: < 4 ms
Analog inputs | Analog outputs | |
|---|---|---|
Resolution | 12 bits | 10 bits |
Accuracy | +/- 2%Related to the set maximum scaling. | +/- 1%Related to the set maximum scaling. |
Response time | < 4 ms | 64 ms |
| Input impedance |
|---|---|
Digital inputs | 100 kΩ |
Analog inputs in voltage mode | 100 kΩ |
Analog inputs in current mode | 500 kΩ |