Parameters for realtime monitoring (read only)
Parameter group 0 enables access to internal inverter parameters for monitoring purposes. These parameters cannot be changed.
Parameter group 0 is visible if P1-14 is set to "101" or "201".
Parameter | CANopen/SBus index | Modbus register | Description | Indicating range | Explanation |
---|---|---|---|---|---|
P0-01 | 11210 | 20 | Value of analog input 1 | 0 – 100% | Index value 1000 = 100% ≙ max. input voltage or input current. |
P0-02 | 11211 | 21 | Value of analog input 2 | 0 – 100% | Index value 1000 = 100% ≙ max. input voltage or input current. |
P0-03 | 11212 | 11 | Status of digital inputs | Binary value | Status of the digital inputs of the basic device and option DI8*; DI7*; DI6*; DI5; DI4; DI3; DI2; DI1 |
P0-04 | 11213 | 22 | Speed controller setpoint | P1-02 – P1-01 | Speed display in Hz when P1-10 = 0, otherwise in min-1 |
P0-05 | 11214 | 41 | Torque control setpoint | 0 – 500% | Torque display in %, depending on the setting in P4-06 100% = nominal motor torque |
P0-06 | 11215 |
| Digital speed setpoint in keypad mode | -P1-01 – P1-01 | Speed display in Hz when P1-10 = 0, otherwise in min-1 |
P0-07 | 11216 |
| Speed setpoint via communication connection | -P1-01 – P1-01 | Speed display in Hz when P1-10 = 0, otherwise in min-1 |
P0-08 | 11217 |
| PID reference | 0 – 100% |
|
P0-09 | 11218 |
| Actual PID value | 0 – 100% |
|
P0-10 | 11219 |
| PID output | 0 – 100% |
|
P0-11 | 11270 |
| Present motor voltage | AC 0 – 600 V | Inverter output voltage effective value |
P0-12 | 11271 |
| Motor torque | 0 – 500% | |
P0-13 | 11272 – 11281 |
| Fault history | 4 values | Displays the last 4 faults. You can toggle between the sub-items by pressing the <Up>/<Down> key. |
P0-14 | 11282 |
| Magnetizing current (Id) | A |
|
P0-15 | 11283 |
| Torque-generating current (Iq) | A |
|
P0-16 | 11284 |
| Magnetic field strength | 0 – 100% |
|
P0-17 | 11285 |
| Reserved | ||
P0-18 | 11286 |
| Reserved | ||
P0-19 | 11287 |
| Reserved | ||
P0-20 | 11220 | 23 | DC link voltage (UDC link) | DC 0 – 1000 V | UDC link = Uline × √2 Minimum DC link voltage for operation:
AC 200 – 240 V device = min. DC 240 V AC 380 – 480 V device = min. DC 480 V AC 500 – 600 V device = min. DC 540 V |
P0-21 | 11221, 11222 | 24 | Power electronics/heat sink temperature | °C | 40 = 40 °C |
P0-22 | 11288 |
| DC link voltage ripple | 0 – 1000 V |
|
P0-23 | 11289, 11290 |
| Total runtime over 85 °C (power electronics/heat sink) | Hours and minutes | |
P0-24 | 11237, 11238 |
| Total runtime above 60 °C (control electronics) | Hours and minutes | |
P0-25 | 11291 |
| Rotor speed (calculated via motor model) | Hz/min-1 | Speed display in Hz when P1-10 = 0, otherwise in min-1 |
P0-26 | 11292, 11293 | 30 | kWh counter (can be reset via P6-23) | 0.0 – 999.9 kWh | 100 = 10.0 kWh (cumulative energy consumption) |
32 | kWh counter | ||||
P0-27 | 11294, 11295 | 31 | MWh counter | 0.0 – 65535 MWh | 100 = 10.0 MWh (cumulative energy consumption) |
33 | MWh counter (can be reset via P6-23) | ||||
P0-28 | 11247 – 11250 |
| Firmware version and checksum | e.g. "1 1.00", "1 4F3C" "2 1.00", "2 Ed8A" | Firmware and checksum of the control electronics and power section |
P0-29 | 11251 – 11254 |
| Inverter type | e.g. "HP 2", "2 400", "3-PhASE" | Power rating/connection and voltage/motor connection |
P0-30 | 11255 | 25 | Inverter serial number 4 | 000000 – 000000 (SN grp 1) 000-00 – 999-99 (SN grp 2, 3) | 31 → 561723/01/031 |
26 | Inverter serial number 3 | 1 → 561723/01/031 | |||
27 | Inverter serial number 2 | 1723 → 561723/01/031 | |||
28 | Inverter serial number 1 | 56 → 561723/01/031 | |||
P0-31 | 11296, 11297 | 34, 35 | Operating hours counter (inverter enabled) | Value 1: Hours Value 2: Minutes, seconds | Total enable time of the inverter since manufacturing. Value cannot be reset |
P0-32 | 11298, 11299 |
| Runtime since the last fault (1) | Hour/min./sec. | Operating time since last fault or power off. The timer is reset at the next enable or power off. |
P0-33 | 11300, 11301 |
| Runtime since the last fault (2) | Hour/min./sec. | Operating time since the last fault. The timer is reset at the next enable or power off. |
P0-34 | 11302, 11303 | 36, 37 | Inverter runtime since last enable | Value 1: Hours Value 2: Minutes, seconds | The value is reset at each enable |
P0-35 | 11304, 11305 |
| Runtime of the internal inverter fan | Hour/min./sec. | The internal inverter fan is installed only on IP55/IP66 devices. |
P0-36 | 11306 – 11313 |
| DC link voltage protocol | 0 – 1000 V | Log of the last 8 values prior to a fault. Sampling cycle 256 ms |
P0-37 | 11314 – 11321 |
| Log of DC link voltage ripple | 0 – 1000 V | Log of the last 8 values prior to a fault. Sampling cycle 20 ms |
P0-38 | 11322 – 11329 |
| Log of the power electronics/heat sink temperature (P0-21) | °C | Log of the last 8 values prior to a fault. Sampling cycle 30 sec |
P0-39 | 11239 – 11246 |
| Log of the control electronics temperature (P0-72) | °C | Log of the last 8 values prior to a fault. Sampling cycle 30 sec |
P0-40 | 11330 – 11337 |
| Motor current protocol | A | Log of the last 8 values prior to a fault. Sampling cycle 256 ms |
P0-41 | 11338 |
| Counter for overcurrent faults: O-I | – | see Fault list |
P0-42 | 11339 |
| Counter for overvoltage faults: O-Volt | – | see Fault list |
P0-43 | 11340 |
| Counter for undervoltage faults: U-Volt | – | see Fault list |
P0-44 | 11341 |
| Counter for overtemperature faults: O-t | – | see Fault list |
P0-45 | 11342 |
| Counter for braking resistor overcurrent/overload: OI-b | – | see Fault list |
P0-46 | 11343 |
| Counter for overtemperature faults: O-heat | – | see Fault list |
P0-47 | 11223 |
| Counter for internal I/O communication errors | 0 – 65535 | – |
P0-48 | 11344 |
| Counter for internal DSP communication errors | 0 – 65535 | – |
P0-49 | 11224 |
| Counter for Modbus communication errors | 0 – 65535 | – |
P0-50 | 11225 |
| Counter for CAN bus communication errors | 0 – 65535 | – |
P0-51 | 11256 – 11258 |
| Incoming process data PI1, PI2, PI3, PI4 | Hex value | 4 entries; incoming process data from the perspective of the controller. |
P0-52 | 11259 – 11261 |
| Outgoing process data PO1, PO2, PO3, PO4 | Hex value | 4 entries; outgoing process data from the perspective of the controller. |
P0-53 |
|
| Current voltage offset – phase U | Internal value | Entry 1: Reference value Entry 2: Current measured value |
P0-54 |
|
| Current voltage offset – phase V | Internal value | Entry 1: Reference value Entry 2: Current measured value |
P0-55 |
|
| Current voltage offset – phase W | Internal value (availability depends on power output) | Entry 1: Reference value Entry 2: Current measured value |
P0-56 |
|
| Max. power-applied time and working cycle of the brake chopper | Internal value | Entry 1: Maximum power-applied time [ms] Entry 2: Working cycle Pause time [ms] = working cycle × maximum power-applied time |
P0-57 |
|
| Ud/Uq | Internal value | 2 entries |
P0-58 | 11345 |
| Encoder speed | Hz, min-1 | Display in Hz when P1-10 = 0, otherwise in min-1 |
P0-59 | 11226 |
| Setpoint frequency/setpoint speed/frequency input
| Hz, min-1 | Display in Hz when P1-10 = 0, otherwise in min-1 |
P0-60 | 11346 |
| Calculated slip speed value | min-1 | Only with U/f control and activated slip compensation (P1-10 > 0) |
P0-61 | 11235 |
| IO output status | Decimal display | Status display of the relays as well as of digital and analog outputs. The value is displayed in decimal notation. Analog outputs: 0 V/0 mA/4 mA are indicated with 0. Other values are indicated with 1. Bit 0: Relay 1 Bit 1: Relay 2 Bit 2: Relay 3 Bit 3: Relay 4 Bit 4: Relay 5 Bit 5: AO1/DO1 Bit 6: AO2/DO2 |
P0-62 | 11347, 11348 |
| Speed droop/load distribution | Hz, min-1 | Current speed reduction, depending on the setting in P6-09. Display in Hz when P1-10 = 0, otherwise in min-1 |
P0-63 | 11349 |
| Speed setpoint (ramp generator output, speed controller input) |
Hz, min-1 | Display in Hz when P1-10 = 0, otherwise in min-1 |
P0-64 | 11350 |
| Current PWM frequency | 4 – 16 kHz | The PWM frequency displayed can differ from the setting in P2-24 due to derating. 0 = 2 kHz 1 = 4 kHz 2 = 6 kHz 3 = 8 kHz 4 = 12 kHz 5 = 16 kHz |
P0-65 | 11351, 11352 |
| Operating hours counter (inverter connected to line voltage) | Value 1: Hours Value 2: Minutes, seconds | Inverter on power supply since manufacture. Value cannot be reset. |
P0-66 | 11353 |
| I.t_trip counter | 0 – 100% | The value increases as soon as the i.t model is effective. When reaching 100%, the inverter switches off with "I.t_trp". |
P0-67 | 11228 |
| Fieldbus torque setpoint/limit value | Internal value | 4096 = 100% nominal motor torque |
P0-68 | 11229 |
| Fieldbus speed ramp setpoint | Seconds | |
P0-69 | 11230 |
| Counter for I2C errors | Internal bus error | |
P0-70 | 11231 |
| Module identification code | PL-HFA: HIPERFACE® encoder module PL-Enc: Encoder module PL-EIO: IO expansion module PL-BUS: HMS fieldbus module PL-UnF: No module connected PL-UnA: Unknown module connected | |
P0-71 |
|
| Fieldbus module ID / Fieldbus module status | Value 1: ID Value 2: Status | Fieldbus ID: N.A.: No fieldbus module connected. Prof-b: PROFIBUS module M30 dE-nEt: DeviceNet™ module M30 Eth-IP: EtherNet/IP™ module M30 CAN-OP: CANopen module M30 SErCOS: Sercos III module M30 bAc-nt: BACnet module M30 nu-nEt: Module of a new type (not recognized). Eth-cAt: EtherCAT® module M30 PrF-nEt: PROFINET module M30 Po-Lin: POWERLINK module M40 ModbuS: Modbus TCP module M30 Pn-40: PROFINET module M40 Et-40: EtherNet/IP™ module M40
Fieldbus module status: 0 = SETUP: Module switched on and in setup state 1 = NW_INIT: Module initializes line operation 2 = WAIT_PROCESS: Module waits for process data connection 3 = IDLE: Module in idle state 4 = PROCESS_ACTIVE: Module process data connection active 5 = FEHLER: Module in fault state 6 = (reserved): Module provider ID discrepancy 7 = EXCEPTION: Module exception state (serious error) |
P0-72 | 11232 | 39 | Control electronics temperature | °C | 40 = 40 °C |
P0-73 | 11354 |
| Encoder status/error codes | For incremental encoders:
For LTX HIPERFACE® encoders:
| |
P0-74 |
|
| L1 input voltage |
|
|
P0-75 |
|
| L2 input voltage |
|
|
P0-76 |
|
| L3 input voltage | Internal value |
|
P0-77 | 11262 11263 |
| Position feedback | Internal value | Position feedback 11262: High word 11263: Low word |
P0-78 |
|
| Position reference | Internal value | Position reference |
P0-79 | 11355, 11356 |
| IO version and DSP bootloader version for motor controller | Example: L 4.71 Example: b 1.00 | Entry 1: lib version of the motor controller Entry 2: DSP bootloader version |
P0-80 | 11233, 11357 |
| Code for valid motor data Servo module version | Entry 1: 1 = Valid motor data available. 0 = Motor data invalid Entry 2: Firmware version of the LTX encoder card | |
| 11234 |
| Temperature KTY84/PT1000 | -40 °C - 215 °C |
|
| 11358 |
| Fire mode/emergency mode start time |
| Timestamp related to (P0-65) at the time of activation of the fire mode/emergency mode |
| 11359 |
| Fire mode/emergency mode |
| Runtime in minutes how long the fire mode/emergency mode was active |
|
| 10 | Output power |
| 100 = 1.00 kW |
|
| 18 | Scope channel 1 |
| Selected channel assignment LT shell scope (permanent). |
|
| 19 | Scope channel 2 |
| Selected channel assignment LT shell scope (permanent). |
|
| 29 | Status relay output |
| − ; − ; − ; RL5; RL4; RL3; RL2; RL1 The relay status is also displayed without relay option depending on the setting in P5-15 to P5-20. |
| 8314.0 | Device name | 16bit | ||
| 8317.0 | Signature | 16bit |