Parameter register
The following table lists all parameters together with their factory settings (indicated in bold). Numerical values are displayed with the complete setting range.
Parameter | CANopen/SBus index | Modbus register | Description | Setting range Factory setting |
---|---|---|---|---|
P1-01 | 11020 | 101 | P1-02 – 50.0 Hz – 5 × P1-09 | |
P1-02 | 11021 | 102 | 0 – P1-01 Hz | |
P1-03 | 11022 | 103 | See parameter description | |
P1-04 | 11023 | 104 | See parameter description | |
P1-05 | 11024 | 105 | 0: Stop ramp/1: Coasting | |
P1-06 | 11025 | 106 | 0: OFF/1: ON | |
P1-07 | 11012 | 107 | 230 V inverter: 20 – 230 − 250 V 400 V inverter: 20 – 400 – 500 V 575 V inverter: 20 – 575 – 600 V | |
P1-08 | 11015 | 108 | 20 − 100% | |
P1-09 | 11009 | 109 | 25 – 50/60 – 500 Hz | |
P1-10 | 11026 | 110 | 0 – 30000 min-1 | |
P1-11 | 11027 | 111 | 0 – 30% (power-dependent) | |
P1-12 | 11028 | 112 | 0 – 8 | |
P1-13 | 11029 | 113 | Log of the last 4 errors | |
P1-14 | 11030 | 114 | 0 – 30000 | |
P1-15 | 11031 | 115 | 0 – 1 – 26 | |
P1-16 | 11006 | 116 | In-Syn | |
P1-17 | 11032 | 117 | 0 – 1 – 8 | |
P1-18 | 11033 | 118 | 0: Deactivated | |
P1-19 | 11105 | 119 | 0 – 1 – 63 | |
P1-20 | 11106 | 120 | 125, 250, 500, 1000 kBaud | |
P1-21 | 11017 | 121 | 0.50 – 1.00 – 2.00 | |
P1-22 | 11034 | 122 | 0 – 1 – 30 | |
P2-01 | 11036 | 201 | -P1-01 – 5.0 Hz – P1-01 | |
P2-02 | 11037 | 202 | -P1-01 – 10.0 Hz – P1-01 | |
P2-03 | 11038 | 203 | -P1-01 – 25.0 Hz – P1-01 | |
P2-04 | 11039 | 204 | -P1-01 – 50.0 Hz – P1-01 | |
P2-05 | 11040 | 205 | -P1-01 – 0.0 Hz – P1-01 | |
P2-06 | 11041 | 206 | -P1-01 – 0.0 Hz – P1-01 | |
P2-07 | 11042 | 207 |
/Brake release time | -P1-01 − 0.0 Hz − P1-01 |
P2-08 | 11043 | 208 |
/Brake application time | -P1-01 − 0.0 Hz − P1-01 |
P2-09 | 11044 | 209 | P1-02 – P1-01 | |
P2-10 | 11045 | 210 | 0.0 Hz – P1-01 | |
P2-11 | 11046 | 211 | 0 – 8 – 13 | |
P2-12 | 11047 | 212 | 0 – 10 V | |
P2-13 | 11048 | 213 | 0 – 9 – 13 | |
P2-14 | 11049 | 214 | 0 – 10 V | |
P2-15 | 11050 | 215 | 0 – 1 – 11 | |
P2-16 | 11051 | 216 | 0.0 – 100.0 – 200.0% | |
P2-17 | 11052 | 217 | 0.0 – P2-16 | |
P2-18 | 11053 | 218 | 0 – 3 – 11 | |
P2-19 | 11054 | 219 | 0.0 – 100.0 – 200.0% | |
P2-20 | 11055 | 220 | 0.0 – P2-19 | |
P2-21 | 11056 | 221 | -30000 – 0,000 – 30000 | |
P2-22 | 11057 | 222 | 0 − 2 | |
P2-23 | 11058 | 223 | 0.0 – 0.2 – 60.0 s | |
P2-24 | 11003 | 224 | 2 – 16 kHz (power-dependent) | |
P2-25 | 11059 | 225 | See parameter description | |
P2-26 | 11060 | 226 | 0: Deactivated | |
P2-27 | 11061 | 227 | 0.0 – 250 s | |
P2-28 | 11062 | 228 | 0: Deactivated | |
P2-29 | 11063 | 229 | -500 – 100 – 500% | |
P2-30 | 11064 | 230 | 0 – 10 V | |
P2-31 | 11065 | 231 | 0 – 100 – 500% | |
P2-32 | 11066 | 232 | -500 – 0 – 500% | |
P2-33 | 11067 | 233 | 0 – 10 V | |
P2-34 | 11068 | 234 | 0 – 100 – 500% | |
P2-35 | 11069 | 235 | -500 – 0 – 500% | |
P2-36 | 11070 | 236 | Auto – 0 | |
P2-37 | 11071 | 237 | 0 – 1 – 7 | |
P2-38 | 11072 | 238 | 0 – 3 | |
P2-39 | 11073 | 239 | 0: Deactivated | |
P2-40 | 11074 | 240 | 0 – 101 – 9999 | |
P3-01 | 11075 | 301 | 0.0 – 1.0 – 30 | |
P3-02 | 11076 | 302 | 0.0 – 1.0 – 30 s | |
P3-03 | 11077 | 303 | 0.00 – 1.00 s | |
P3-04 | 11078 | 304 | 0: Direct mode (continuous) | |
P3-05 | 11079 | 305 | 0 – 4 | |
P3-06 | 11080 | 306 | 0.0 – 100.0% | |
P3-07 | 11081 | 307 | P3-08 – 100.0% | |
P3-08 | 11082 | 308 | 0.0% – P3-07 | |
P3-09 | 11083 | 309 | 0 – 3 | |
P3-10 | 11084 | 310 | 0 – 5 | |
P3-11 | 11085 | 311 | 0.0 – 25.0% | |
P3-12 | 11086 | 312 | 0.000 – 50.000 | |
P3-13 | 11087 | 313 | 0.0 – 100.0% | |
P3-14 | 11088 | 314 | 0.0 – 100.0% | |
P3-15 | 11376 | 315 | 0.0 – 100.0% | |
P3-16 | 11377 | 316 | 0.0 – 100.0% | |
P4-01 | 11089 | 401 | 0 – 2 – 8 | |
P4-02 | 11090 | 402 | 0: Locked | |
P4-03 | 11091 | 403 | 0.1 – 50 – 400% | |
P4-04 | 11092 | 404 | 0.010 – 0.100 – 1.000 s | |
P4-05 | 11093 | 405 | 0.50 – 0.99 (power-dependent) | |
P4-06 | 11094 | 406 | 0: Fixed torque reference/limit value | |
P4-07 | 11095 | 407 | P4-08 – 200 – 500% | |
P4-08 | 11096 | 408 | 0.0% – P4-07 | |
P4-09 | 11097 | 409 | P4-08 – 200 – 500% | |
P4-10 | 11098 | 410 | 0.0 – 100.0% of P1-09 | |
P4-11 | 11099 | 411 | 0.0 – 100.0% of P1-07 | |
P4-12 | 11 100 | 412 | 0: Deactivated | |
P4-13 | 11101 | 413 | 0.0 – 5.0 s | |
P4-14 | 11102 | 414 | 0.0 – 5.0 s | |
P4-15 | 11103 | 415 | 0.0 – 200% | |
P4-16 | 11104 | 416 | 0.0 – 25.0 s | |
P4-17 | 11357 | 417 | 0: Deactivated | |
P4-18 | 11379 | 418 | 0 – 1 | |
P4-19 | 11380 | 419 | 0 – 1 | |
P5-01 | 11105 | 501 | 0 – 1 – 63 | |
P5-02 | 11106 | 502 | 125 − 500 − 1000 kBd | |
P5-03 | 11107 | 503 | 9.6 − 115.2 / 115200 Bd | |
P5-04 | 11108 | 504 | n-1: no parity, 1 stop bit | |
P5-05 | 11109 | 505 | 2: Stop ramp (without fault) | |
P5-06 | 11110 | 506 | 0.0 – 1.0 – 5.0 s | |
P5-07 | 11111 | 507 | 0: Deactivated | |
P5-08 | 11112 | 508 | 0, 5 – 20 ms | |
P5-09 | 11369 | 509 | 0 − 7 | |
P5-10 | 11370 | 510 | 0 − 7 | |
P5-11 | 11371 | 511 | 0 − 7 | |
P5-12 | 11372 | 512 | 0 − 11 | |
P5-13 | 11373 | 513 | 0 − 11 | |
P5-14 | 11374 | 514 | 0 − 11 | |
P5-15 | 11360 | 515 | 0 − 10 | |
P5-16 | 11361 | 516 | 0.0 – 100.0 – 200.0% | |
P5-17 | 11362 | 517 | 0.0 – 200.0% | |
P5-18 | 11363 | 518 | as P5-15 | |
P5-19 | 11364 | 519 | 0.0 – 100.0 – 200.0% | |
P5-20 | 11365 | 520 | 0.0 – 200.0% | |
P6-01 | 11115 | 601 | 0: Deactivated | |
P6-02 | 11116 | 602 | 1: Activated | |
P6-03 | 11117 | 603 | 1 – 20 – 60 s | |
P6-04 | 11118 | 604 | 0.0 – 0.3 – 25.0% | |
P6-05 | 11119 | 605 | 0: Deactivated | |
P6-06 | 11120 | 606 | 0 – 65535 PPR | |
P6-07 | 11121 | 607 | 1.0 – 5.0 – 100% | |
P6-08 | 11122 | 608 | 0; 5 – 20 kHz | |
P6-09 | 11123 | 609 | 0.0 – 25.0% | |
P6-10 | 11124 | 610 |
| |
P6-11 | 11125 | 611 | 0.0 – 250 s | |
P6-12 | 11126 | 612 | 0.0 – 250 s | |
P6-13 | 11127 | 613 | 0: Open trigger: Fire mode | |
P6-14 | 11128 | 614 | -P1-01 – 0 – P1-01 Hz | |
P6-15 | 11129 | 615 | 0.0 – 100.0 – 500.0% | |
P6-16 | 11130 | 616 | -500.0 – 0.0 – 500.0% | |
P6-17 | 11131 | 617 | 0.0 – 0.5 − 25.0 s | |
P6-18 | 11132 | 618 | Auto, 0.0 – 30.0% | |
P6-19 | 11133 | 619 | 0, Min-R – 200 Ω | |
P6-20 | 11134 | 620 | 0.0 – 200 kW | |
P6-21 | 11135 | 621 | 0.0 – 20.0% | |
P6-22 | 11136 | 622 | 0: Deactivated | |
P6-23 | 11137 | 623 | 0: Deactivated | |
P6-24 | 11138 | 624 | 0: Deactivated | |
P6-25 | 11139 | 625 | 0 – 201 – 9 999 | |
P6-26 | 11378 | 626 | 0: Basic setting of the parameter | |
P7-01 | 11140 | 701 | depending on the motor | |
P7-02 | 11141 | 702 | depending on the motor | |
P7-03 | 11142 | 703 | depending on the motor | |
P7-04 | 11143 | 704 | 10% × P1-08 − 80% × P1-08 | |
P7-05 | 11144 | 705 | 0,025 – 0.10 – 0.25 | |
P7-06 | 11145 | 706 | depending on the motor | |
P7-07 | 11146 | 707 | 0: Deactivated | |
P7-08 | 11147 | 708 | 0: Deactivated | |
P7-09 | 11148 | 709 | 0.0 – 1.0 – 100% | |
P7-10 | 11149 | 710 | 0 – 10 – 600 | |
P7-11 | 11150 | 711 | 0 – 500 | |
P7-12 | 11151 | 712 | 0 – 5000 ms | |
P7-13 | 11152 | 713 | 0.0 – 400% | |
P7-14 | 11153 | 714 | 0.0 – 100% | |
P7-15 | 11154 | 715 | 0.0 – 50% | |
P7-16 | 11155 | 716 | 0.0 – 6000 min-1 | |
P8-01 | 11156 | 801 | 20 – 23 | |
P8-02 | 11157 | 802 | 20 – 216 | |
P8-03 | 11158 | 803 | 0 – 65535 | |
P8-04 | 11159 | 804 | 0 – 65535 | |
P8-05 | 11160 | 805 | 0: Deactivated | |
P8-06 | 11161 | 806 | 0.0 – 1.0 – 400% | |
P8-07 | 11162 | 807 | 0: TP1 P edge TP2 P edge | |
P8-08 | 11163 | 808 |
| |
P8-09 | 11164 | 809 | 0 – 100 – 400% | |
P8-10 | 11165 | 810 | 0 – 400% | |
P8-11 | 11166 | 811 | 0 – 65535 | |
P8-12 | 11167 | 812 | 0 – 65535 | |
P8-13 | 11168 | 813 |
| |
P8-14 | 11169 | 814 | 0 – 100 – 500% | |
P9-01 | 11171 | 901 | SAFE, din-1 – din-8 | |
P9-02 | 11172 | 902 | OFF, din-1 – din-8, On | |
P9-03 | 11173 | 903 | OFF, din-1 – din-8, On | |
P9-04 | 11174 | 904 | OFF, din-1 – din-8, On | |
P9-05 | 11175 | 905 | OFF, ON | |
P9-06 | 11176 | 906 | OFF, din-1 – din-8, On | |
P9-07 | 11177 | 907 | OFF, din-1 – din-8, On | |
P9-08 | 11178 | 908 | OFF, din-1 – din-8, On | |
P9-09 | 11179 | 909 | OFF, din-1 – din-8, On | |
P9-10 | 11180 | 910 | Ain-1, Ain-2, speed 1–8, d-Pot, PID, Sub-dr, F-bus, user, pulse | |
P9-11 | 11181 | 911 | Ain-1, Ain-2, speed 1–8, d-Pot, PID, Sub-dr, F-bus, user, pulse | |
P9-12 | 11182 | 912 | Ain-1, Ain-2, speed 1–8, d-Pot, PID, Sub-dr, F-bus, user, pulse | |
P9-13 | 11183 | 913 | Ain-1, Ain-2, speed 1–8, d-Pot, PID, Sub-dr, F-bus, user, pulse | |
P9-14 | 11184 | 914 | Ain-1, Ain-2, speed 1–8, d-Pot, PID, Sub-dr, F-bus, user, pulse | |
P9-15 | 11185 | 915 | Ain-1, Ain-2, speed 1–8, d-Pot, PID, Sub-dr, F-bus, user, pulse | |
P9-16 | 11186 | 916 | Ain-1, Ain-2, speed 1–8, d-Pot, PID, Sub-dr, F-bus, user, pulse | |
P9-17 | 11187 | 917 | Ain-1, Ain-2, speed 1–8, d-Pot, PID, Sub-dr, F-bus, user, pulse | |
P9-18 | 11188 | 918 | OFF, din-1 – din-8, On | |
P9-19 | 11189 | 919 | OFF, din-1 – din-8, On | |
P9-20 | 11190 | 920 | OFF, din-1 – din-8, On | |
P9-21 | 11191 | 921 | OFF, din-1 – din-8, On | |
P9-22 | 11192 | 922 | OFF, din-1 – din-8, On | |
P9-23 | 11193 | 923 | OFF, din-1 – din-8, On | |
P9-24 | 11194 | 924 | OFF, din-1 – din-8 | |
P9-25 | 11195 | 925 | OFF, din-1 – din-8 | |
P9-26 | 11196 | 926 | OFF, din-1 – din-8 | |
P9-27 | 11197 | 927 | OFF, din-1 – din-8 | |
P9-28 | 11198 | 928 | OFF, din-1 – din-8 | |
P9-29 | 11199 | 929 | OFF, din-1 – din-8 | |
P9-30 | 11 200 | 930 | OFF, din-1 – din-8 | |
P9-31 | 11201 | 931 | OFF, din-1 – din-8 | |
P9-32 | 11202 | 932 | OFF, din-1 – din-8 | |
P9-33 | 11203 | 933 | OFF, din-1 – din-5 | |
P9-34 | 11204 | 934 | OFF, din-1 – din-8 | |
P9-35 | 11205 | 935 | OFF, din-1 – din-8 |