P1-16 Motor type
P1-16 Motor type
This parameter is intended only for startup of the Smart Servo package (LTX) or MGF..-DSM.
The parameter must not be used in all other cases.
This parameter is available for the following inverters:
IP20 | IP66 |
---|---|
|
|
Setting the motor type:
Display value | Motor type | Explanation |
---|---|---|
In-Syn | Induction motor | Default setting. Do not change if none of the selection options match. Choose induction motor or permanent magnet motor in parameter P4-01. |
Syn | Undefined servomotor | Undefined servomotor. You must set special servo parameters during startup. In this case, you must set P4-01 to synchronous motor control. |
40M 2 40M 4 | 230 V / 400 V CMP40M | Preset CMP motors from SEW‑EURODRIVE. Selecting one of those motor types will automatically set all the motor-specific parameters. The overload behavior is set to 200% for 60 s and 250% for 2 s. Only motor data of CMP.. motors of speed class 4500 min-1 with an AK0H encoder are included. Observe the Smart Servo Package. |
40M 2b 40M 4b | 230 V / 400 V CMP40M with brake | |
50S 2 50S 4 | 230 V / 400V CMP50S | |
50S 2b 50S 4b | 230 V / 400 V CMP50S with brake | |
50M 2 50M 4 | 230 V / 400 V CMP50M | |
50M 2b 50M 4b | 230 V / 400 V CMP50M with brake | |
50L 2 50L 4 | 230 V / 400 V CMP50L | |
50L 2b 50L 4b | 230 V / 400 V CMP50L with brake | |
63S 2 63S 4 | 230 V / 400 V CMP63S | |
63S 2b 63S 4b | 230 V / 400 V CMP63S with brake | |
63M 2 63M 4 | 230 V / 400 V CMP63M | |
63M 2b 63M 4b | 230 V / 400 V CMP63M with brake | |
63L 2 63L 4 | 230 V / 400 V CMP63L | |
63L 2b 63L 4b | 230 V / 400 V CMP63L with brake | |
71S 2 71S 4 | 230 V / 400 V CMP71S | |
71S 2b 71S 4b | 230 V / 400 V CMP71S with brake | |
71M 2 71M 4 | 230 V / 400 V CMP71M | |
71M 2b 71M 4b | 230 V / 400 V CMP71M with brake | |
71L 2 71L 4 | 230 V / 400 V CMP71L | |
71L 2b 71L 4b | 230 V / 400 V CMP71L with brake | |
gF-2 | MGF..2-DSM-B | If a MGF..-DSM is selected, the torque limit in P4-07 is automatically set to 200%. This value has to be adapted in accordance with the gear unit ratio according to the documentation "Addendum to the Operating Instructions, Drive Unit MGF..-DSM on LTP-B Inverter". All necessary motor data are set automatically. |
gF-4 | MGF..4-DSM-B | |
gF-4Ht | MGF..4-DSM-B/XT | |
gF-1c | MGF..1-DSM-C | |
gF-2c | MGF..2-DSM-C | |
gF-4c | MGF..4-DSM-C | |
gF4cHt | MGF..4-DSM-C/XT |