P6-26 Parameter backup

  • 0: Output value
  • 1: Save parameters
  • 2: Deleting parameters

 

Selection 0: The output value is always displayed.

Selection 1: Saving the current parameterization.

The entire parameter settings are saved to a secured memory. Upon successful completion of the backup, the display shows "USr-PS".

The memory content is preserved, even when the device is de-energized and when the factory settings are activated.

Selection 2: Deleting the saved parameterization from the secure memory.

The internal memory is deleted again. The display shows "USr-cL".

Restoring the saved parameterization from the memory:

By pressing the 4 keys "Start + Stop + Up + Down" simultaneously for at least 2 seconds, the saved parameter setting can be restored. This overwrites the parameter data in the device and resets it to the value at the time of the backup. The display shows "U-dEF" upon successful completion of the restoring.

Establishing the delivery state (no change to preceding versions):

To reset the inverter to the factory setting (delivery state), press the 3 keys "Stop + Up + Down" for at least 2 seconds until "P-dEF" appears on the display. This process overwrites the current parameterization without deleting the saved data in the secure memory with the parameter backup.