Key combinations
Function | The device displays: | Press: | Result | Example |
---|---|---|---|---|
Quick parameter group selectionParameter group access must be activated: Set P1-14 to "101" or "201". | Px-xx | <Navigate> + <Up> keys
| The next higher parameter group is selected. | "P1-10" is displayed:
|
Px-xx | <Navigate> + <Down> keys
| The next lower parameter group is selected. | "P2-26" is displayed:
| |
Selection of the lowest group parameter | Px-xx | <Up> + <Down> keys
| The first parameter of a group is selected. | "P1-10" is displayed:
|
Set the parameter to the lowest value | Numerical value (when changing a parameter value) | <Up> + <Down> keys
| The parameter is set to the lowest value. | When changing P1-01:
|
Changing individual digits of a parameter value | Numerical value (when changing a parameter value) | <Stop/reset> + <Navigate> keys
| The individual parameter digits can be modified. | When changing P1-10:
|
Switching languages | Select language | <Start> and <Up>
| The desired language can be selected now. |
|
Fan and display test | The complete display lights up | Hold all the keys down at the same time | The display can be checked for possible damage. The function of the fans can be checked. | This can be checked during maintenance. |