Overview of parameters
The following table lists all parameters together with their factory settings (underlined). Numerical values are displayed with the complete setting range.
Fault reset | |
CW/stop | |
CCW/stop | |
Enable | |
n11/n21 | |
n12/n22 | |
No function | |
No function | |
No function | |
No function | |
No function | |
No function | |
No function | |
No function | |
/FAULT | |
BRAKE RELEASED | |
READY FOR OPERATION | |
1 / unipolar / fixed setpoint | |
0 / terminals | |
0.1 – 10 – 120.00 kHz | |
0 / nmax | |
0 – 3000 – 6000 rpm | |
7 / Rapid stop / Warning | |
0 – 100 % | |
–100 – 0 – +100% | |
0 – 100% | |
–100 – 0 – +100% | |
1 / 10 V, reference maximum speed | |
0 – 100 % | |
–100 – 0 – +100% | |
0 – 100% | |
–100 – 0 – +100% | |
0 / no function | |
0 / off | |
0 / unipolar CW | |
–100 – 0 – +100 % (–10 – 0 – +10 V) | |
–100 – 0 – +100% (–nmax – 0 – +nmax / 0 – Imax) | |
–100 – 0 – +100% (–10 – 0 – +10 V) | |
–100 – 0 – +100% (–nmax – 0 – +nmax / 0 – Imax) | |
0 – 2 – 2000 s | |
0 – 2 – 2000 s | |
0 – 10 – 2000 s | |
0 / 1 / 2 / 3 | |
0 – 2 – 20 s | |
Yes / No | |
0.2 – 20 – 50 s | |
Off | |
-5000 – 150 – 5000 rpm | |
-5000 – 750 – 5000 rpm | |
-5000 – 1500 – 5000 rpm | |
0 – 3 – 100% | |
0 – 15 – 100%. | |
0 – 30 – 100% | |
0 / off | |
0 – 1 – 64 | |
0 – 1 – 2000 s | |
0 – 150 rpm | |
0 – 15 – 5500 rpm | |
0 – 1500 – 5500 rpm | |
0 – 150% IN | |
On | |
0 – 100% | |
0 – 100% | |
0 – 2 s | |
0 – 500 rpm | |
OFF / ON ASYNCHRONOUS | |
FAN COOLED | |
0.1 – 500 A | |
0 – 750 – 5000 rpm | |
0 – 100 – 500 rpm | |
0 – 1 – 9 s | |
0 / n < nref | |
0 – 100 – 150% IN | |
0 – 5 – 30 % IN | |
0 – 1 – 9 s | |
0 / I < Iref | |
0 – 5 – 50 % IN | |
0 – 1 – 9 s | |
0 / I = Imax | |
0.0 – 100.0% | |
1 / PI actual value > PI ref | |
On / motor operation / regenerative operation | |
0 – 1 – 10 s | |
Display fault | |
Rapid stop/warning | |
Display fault | |
Display fault | |
Display fault | |
Display fault | |
Display fault | |
On / off | |
0 – 5 – 60 Hz | |
0 – 50 – 150% | |
0 – 10 – 104 Hz | |
0 – 80 – 200% | |
0 – 25 – 104 Hz | |
0 – 100 – 200% | |
0 – 50 – 104 Hz | |
0 – 100 – 200% | |
0 – 87 – 104 Hz | |
0 – 100 – 200% | |
CCW/stop | |
Enable | |
n11/n21 | |
n12/n22 | |
Fault reset | |
No function | |
No function | |
No function | |
No function | |
No function | |
No function | |
No function | |
No function | |
/FAULT | |
BRAKE RELEASED | |
READY | |
0 / no function | |
0 / 3000 rpm, 100 Hz, 150% | |
0 / no function | |
-100 – 0 – +100% | |
–100 – +100% | |
–100 – 0 – +100% | |
-100 – +100 % | |
21 = V/f characteristic | |
0 – 50% IMot | |
Off | |
0 – 30 – 500 rpm | |
0 – 30 – 500 rpm | |
0 – 2 s | |
0 – 2 s | |
0 – 1500 – 5000 rpm | |
0 – 300 rpm | |
0: MASTER-SLAVE OFF | |
–10 – 0 – 1 – 10 | |
Off | |
Off | |
Short | |
No | |
Off | |
No action | |
50 – 500 V | |
Yes/no | |
Yes/no | |
1 / On: 24 V switched on | |
0 – 99 | |
100 – 199 | |
0 – 650 s | |
On | |
4 / rapid stop / malfunction (stop with locking) | |
7 / rapid stop / warning | |
No | |
Off | |
1 – 3 – 30 s | |
1 – 65535 | |
1 – 65535 | |
rpm | |
4 kHz | |
Off | |
Control word 1 | |
Speed | |
No function | |
STATUS WORD 1 | |
SPEED | |
OUTPUT CURRENT | |
Yes | |
0 / MoviLink | |
0 – 63 | |
0 – 63 | |
0 – 650 s | |
500 / 500 kBaud | |
1 – 2 – 127 | |
0 – 9 | |
0 – 9 |