P640 AO1 analog output

P640 AO1 analog output

0 / No function

The value 0% is output.

1 / Ramp generator input (absolute value)

Setpoint speed at the input of the internal ramp generator

100% corresponds to 3000 rpm

2 / Setpoint speed (absolute value)

Valid setpoint speed (output ramp generator or correcting variable of the higher-level controller)

100% corresponds to 3000 rpm

3 / Actual speed (absolute value)

Rotating field frequency

100% corresponds to 3000 rpm

4 / Actual frequency (absolute value)

100% corresponds to 100 Hz

5 / Output current (absolute value)

Apparent current

100% corresponds to 150% IN

6 / Active current (absolute value)

100% corresponds to 150% IN

7 / Unit utilization

Current unit utilization

100% corresponds to 150% unit utilization

11 / Actual speed (absolute value)

±100% corresponds to ±3000 rpm

12/ Actual frequency (signed)

Rotating field frequency

±100% corresponds to ±100 Hz