Parameter group 60. Digital inputs
DI01 with fixed assignment CW/stop
Function | Effect in case of | Effective with inverter status | ||
---|---|---|---|---|
0 signal | 1 signal | Disabled | Enabled | |
0: No function | – | – | – | – |
1: Enable/stop | Stop at stop rampP136 / P146 | Enable | No | Yes |
2: CW/stop | Stop at t11 / t12 | Enable CW | No | Yes |
3: CCW/stop | Stop at t11 / t12 | Enable CCW | No | Yes |
4: n11 / n21 | External setpoints only | Fixed setpoint selected | No | Yes |
5: n12 / n22 | External setpoints only | see below | No | Yes |
6: Fixed setpoint switchover | Fixed setpoints of the active parameter set selected | Fixed setpoints of the active parameter set selected | Yes | Yes |
7: Parameter set switchover | Parameter set 1 | Parameter set 2 | Yes | No |
8: Ramp switchover | t11/t21 active | t12/t22 active | Yes | Yes |
9: Motor potentiometer up | – | Increase setpoint | No | Yes |
10: Motor potentiometer down | – | – | No | Yes |
11: /External fault | External fault (F26) | – | No | Yes |
12: Fault reset | Reset on positive edge ("0" to "1") | – | Yes | Yes |
19: Free-running slave | Master-slave operation | Free-running slave | No | Yes |
20: Setpoint acceptance active | Do not accept | Accept setpoint | No | Yes |
26: TF signal (DI05 only) | Motor overtemperature | – | No | Yes |
27: Vibration/warning | Sensor signals warning | – | Yes | Yes |
28: Vibration/fault | Sensor signals fault | – | Yes | Yes |
29: Brake wear | Brake is worn | – | Yes | Yes |
30: /Controller inhibit | Disabled | Enable | Yes | Yes |
33: Oil aging/warning | Sensor signals warning | – | Yes | Yes |
34: Oil aging/fault | Sensor signals fault | – | Yes | Yes |
35: Oil aging/overtemperature | Sensor signals overtemperature | – | Yes | Yes |
36: Oil aging/ready | Sensor not ready | – | Yes | Yes |