Parameter group 62. Digital outputs of basic unit
Use digital output DO02 only for controlling the brake rectifier.
Function | Meaning of | |
|---|---|---|
0 signal | 1 signal | |
0: No function | – | – |
1: /Fault | Collective fault signal | – |
2: Ready | Not ready | Ready |
3: Output stage ON | Unit inhibited | Unit enabled and motor energized |
4: Rotating field ON | No rotating field | Rotating field |
5: Brake released | Brake applied | Brake released |
8: Parameter set | 1 active | 2 active |
9: Speed reference signal | n > nref / n < nref(P403) | n < nref / n > nref(P403) |
11: Setpoint-actual value comparison signal | n ≠ nsetp | n = nset |
Signal if the speed is equal to
or not equal to the setpoint speed | ||
12: Current reference signal | I > Iref / I < Iref(P433) | I < Iref / I > Iref(P433) |
13: Imax signal | I < Imax / I = Imax(P442) | I = Imax / I < Imax(P442) |
21: IPOS® output | – | depends on IPOS® program |
22: /IPOS® fault | IPOS fault signal® | – |
23: PI controller actual value reference | – | PI controller actual value has exceeded the set threshold |
24: Ex-e current limit active | Current limit not active | Current limit active |
26: S pattern is generated | S pattern is not calculated | S pattern is calculated |
27: Safe stop | The display "Safe stop" is not safety-related and must not be used as a safety function. | |
30: /Ixt warning | Normal mode | Ixt > 115% |
31: /Ixt error | Normal mode | Ixt > 125% |

