Parameter group 54. Gear unit/motor monitoring
These parameters are used to set the response to be triggered in the event of a motor or gear unit problem. The binary inputs have to be set accordingly for this purpose. Fault responses are triggered in Controller inhibit or No enable inverter state.
The digital input signals are filtered with a time constant of 10 s. This means the signal has to be present for at least 10 s.
Response | Description |
---|---|
0 / No response | The error is not displayed, and there is no error response. The issued error is completely ignored. |
1 / Display fault | The fault is displayed, the fault output is set (if programmed). The unit does not carry out any other fault response. The fault can be reset (terminal, RS485, fieldbus, SBus, auto-reset). |
2 / Immediate stop / Fault | The inverter switches off immediately and issues an error message. The output stage is inhibited and the brake is applied. The ready signal is revoked and the error output is set, if programmed. A restart is only possible after an error reset has been performed during which the inverter is reinitialized. |
4 / Rapid stop / Fault | The drive is braked with the set stop ramp t13/t23. Once the stop speed is reached, the output stage is inhibited and the brake is applied. An error message is sent immediately. The ready signal is revoked and the error output is set, if programmed. A restart is only possible after an error reset has been performed during which the inverter is reinitialized. |
7 / Rapid stop / Warning | The drive is braked with the set stop ramp t13/t23. Once the stop speed is reached, the output stage is inhibited and the brake applied. An error message is sent immediately. The error is signaled via the terminal, if programmed. The ready signal is not revoked. The drive restarts without unit re-initialization if the error is rectified by an internal procedure or by an error reset. |