P300 / P310 Start/stop speed 1/2

P300 / P310 Start/stop speed 1/2

Setting range: 0 – 150 rpm

If the setpoint speed is higher than the start/stop speed, the drive will be enabled with the start/stop speed. The transition to the setpoint speed is made using the active speed ramp. If the setpoint speed is lower than the start/stop speed, the setpoint will become active immediately.

In VFC & hoist operating mode, the drive is enabled at least with the rated motor slip speed.

During startup, the start/stop speed is set to 50% of the rated slip speed of the connected motor.

When a stop command is performed, this setting also defines the slowest speed at which the motor energization is switched off or at which post-magnetization takes effect and the brake is applied. The minimum stop speed is 15 rpm.