P830 "External fault" terminal response

P830 "External fault" terminal response

2 / Immediate stop / fault (immediate switch-off with locking)

This fault response causes immediate locking of the output stage with simultaneous control of the brake output so that an existing brake is applied. The inverter sets the error signal and the revokes the ready message.

This status can only be exited by an explicit fault reset.

4 / Rapid stop / fault (stop with locking)

(factory setting for P830)

This fault response causes a stop at the set stop ramp (P136 / P146). This fault stop is subject to time monitoring. If the drive does not reach the start / stop speed within a specified time period, the unit goes to error state, the output stage is inhibited and an existing brake is applied. Error signal F34 ramp timeout is generated and the original error message is overwritten.

If the drive reaches the start/stop speed, the unit goes to fault state, the brake is applied and the output stage is inhibited. The error message is set and the ready message is revoked.

This status can only be exited by an explicit fault reset.

7 / Rapid stop / warning

(factory setting for P833 / P836)

For timeout RS485 / SBus (stop without locking):

If the inverter is controlled via a communication interface (RS485 or SBus) and the mains power was switched off and back on again, the enable remains ineffective until the inverter once again receives valid data via the interface, which is monitored with a timeout.

For other errors (stop with locking):

The error response corresponds to rapid stop/malfunction, except the inverter does not revoke the ready signal and the error output is set.