P105 AI1 wire break detection

P105 AI1 wire break detection

Wire break detection is only available in operating mode 4 – 20 mA.

0 / No response

2 / Immediate stop / Fault

The inverter performs an emergency stop with an error message. The inverter inhibits the output stage and the brake is applied. The inverter revokes the ready signal and sets the programmed error output. A restart is only possible after an error reset has been performed during which the inverter is reinitialized.

4 / Rapid stop / Fault

The inverter brakes the drive at the specified stop ramp (P136 / P146). The inverter brakes with DC braking in 2-quadrant operation. Once the stop speed is reached, the inverter inhibits the output stage and the brake is applied. The error is signaled immediately. The inverter revokes the ready signal and sets the programmed error output. A restart is only possible after a fault reset has been performed during which the inverter is reinitialized.

7 / Rapid stop / Warning

The error response corresponds to rapid stop/malfunction, except the inverter does not revoke the ready signal and the error output is set.

FI1 characteristic curve frequency input

The frequency input can be configured using a characteristic curve: