P101 Control signal source
P101 Control signal source

0 / terminals
The digital inputs determine the control.
1 / RS485
The RS485 interface and the digital inputs determine the control.
3 / SBus
The system bus and the digital inputs determine the control.
4 / 3-wire control
The 3-wire control principle determines the control.
In this case, the enable and direction of rotation signals will respond edge-controlled.
If you connect CW and CCW at the same time, the drive decelerates with downwards ramp P131 / P141.
If the 3-wire control control signal source is active and the drive is started by a start edge: You can stop the drive using the STOP button when the RUN/STOP buttons are enabled. Then you can restart the drive with the RUN button without another start edge being required.
The unit stores a start edge if you stop the drive using the stop button. If you then press the RUN key, the unit will enable the drive immediately.
Control signal source 3-wire control


X12:2 | CW/stop | CW | CW rotation |
X12:3 | CCW/stop | CCW | CCW rotation |
X12:4 | Enable/stop | t11 [1] | t11 up |
X10 | Setpoint input AI | t11 [2] | t11 down |
fA | Output frequency | t13 | Stop ramp |
f0 | Start/stop frequency |