P853 Scaled speed FBG
P853 Scaled speed FBG
P853 determines the content of the basic display of the FBG.
0 / Speed = motor speed
1 / Scaled speed = motor speed × P850 / P851
2 / H0 [0 – 99999] = positive values 0 to 99999 With this setting, the direction of rotation is indicated by a running dot.
3 / H0 [–9999 – 9999] = signed values –9999 to 9999
4 / H0 = special format 09999
Settings 2 to 4 can only be performed using MOVITOOLS® MotionStudio and only if P809 IPOS® activation is set to "on".
The display can be controlled via variable H0:
- Low word 0 – 9999: 7-segment digits (digits 2 – 5)
- High word (bit 16 – 22): Individual control of the segments via digit 1 (left)
In addition, all 4 decimal points are lit for setting values 2 – 4.