Fault 19 Process data
Subfault: 19.1 Description: Torque profile value violation | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The set torque profile values are not plausible. | Adjust the torque profile values. | |
Subfault: 19.2 Description: Position setpoint violation | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Position setpoint outside software limit switches. | Check the position setpoint. | |
Position setpoint outside modulo range. | Check the position setpoint. | |
Position in user unit generates number overflow in the system unit. | Check the position in user unit. | |
Subfault: 19.3 Description: Speed profile value violation | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The set speed profile values are not plausible. The speed profile values must be in the range of values >= 0. | Adjust the speed profile values. | |
Subfault: 19.4 Description: Acceleration profile value violation | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The set acceleration profile values are not plausible. The acceleration profile values must be in the range of values >= 0. | Adjust the acceleration profile values. | |
Subfault: 19.5 Description: Drive function does not exist | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Non-existent drive function (FCB) selected via process data. | Enter the correct FCB number. | |
Subfault: 19.6 Description: Mass moment of inertia setpoint violation | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The set mass moment of inertia setpoints are not plausible. The mass moment of inertia setpoints must be in the range of values >= 0. | Adjust the setpoints for the mass moment of inertia. | |
Subfault: 19.8 Description: Drive train changeover not allowed | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Drive train changeover requested while output stage is enabled. | Inhibit the output stage before changing to another drive train. | |
Subfault: 19.9 Description: Jerk setpoint violation | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
The set jerk values are not plausible. | Adjust the jerk setpoints. | |