Product description
MOVITRAC® basic is an inverter for direct line connection that is suitable for performing the speed control of asynchronous motors.
By means of optional fieldbus gateways, MOVITRAC® basic is connected directly to higher-level controllers via industrial communication networks such as PROFINET, EtherNet/IPTM, Modbus TCP, or EtherCAT®. Setpoint input via digital and analog inputs is also possible.
MOVITRAC® basic consists of:
- Inverter basic device
- Optional keypads
- Optional fieldbus gateways and fieldbus coupling modules
- Optional line filters for EMC-compliant installation
The core characteristics are:
Consistency: |
| Entire MOVI-C® portfolio |
Engineering software: |
| MOVISUITE® |
Connection to controllers via gateway: |
|
|
Data management: |
|
|
Nominal line voltage: |
|
|
Overload capacity: |
|
|
Control mode: |
|
|
Operable motors: |
|
|
DC 24 V switched-mode power supply: |
|
|
Additional information