MOVITRAC® basic at a glance

MOVITRAC® basic

Description:  

Dimension sheets:  

 

  • Nominal output current: 2.5 to 4 A
  • Voltage ranges:
    • 3 × 200 to 500 V
    • 1 × 200 to 240 V
  • Overload capacity: 150% of the nominal output current for 15 s
  • Module bus

Diagnostic module

CDM11A

Technical data:  

 

  • 2-digit 7-segment display
  • Output of fault codes
  • Engineering interface
  • Connection to CBG11A and CBG21A

Keypads

CBG01A

Technical data:  

 

  • 5-digit 7-segment display
  • Output of fault codes
  • Startup of encoderless motors
  • Saving and copying a parameter set

 

CBG11A

Technical data:  

 

  • 1.5" monochrome display (38 mm)
  • Startup of asynchronous motors with or without brake, without encoder, with or without motor temperature evaluation
  • Diagnostics
  • Saving and copying a parameter set
  • Connection to MOVISUITE® engineering software via keypad
  • CDM11A diagnostic module is required as an adapter
  • Language: EN
  • Door-mounting frame available

 

CBG21A

Technical data:  

 

  • 2.4" color display (61 mm)
  • Language selection. Selectable languages: DE, EN, FR, ES, PT, ZH, RU
  • Startup of asynchronous motors with or without brake, without encoder, with or without motor temperature evaluation
  • Diagnostics
  • Saving and copying several parameter sets
  • Firmware update of the inverter via USB connection
  • Connection to MOVISUITE® engineering software via keypad
  • CDM11A diagnostic module is required as an adapter
  • The keypad can be connected to the inverter only with an adapter cable
  • Door-mounting frame available

 

Accessories

System bus cable

Description and technical data:  

Line filter

Description and technical data:  

USM21A interface adapter

Description and technical data:  

CDM11A diagnostic module

Description:  

Technical data:  

Engineering software

MOVISUITE®