Keypads
Operating temperature | 0 – 60 °C |
Degree of protection | IP40 in accordance with EN 60529 |
CBG01A | |
Power consumption | 0.25 W |
Dimensions | H: 100 mm |
W: 45 mm | |
D: 19 mm | |
Screen type | 5-digit 7-segment display |
Part number | 28269993 |
CBG11A | |
Power consumption | 0.6 W |
Dimensions | H: 100 mm |
W: 45 mm | |
D: 20 mm | |
Screen size W × H | 28.5 mm × 23 mm |
Diagonal screen measurement | 1.5" (38 mm) |
Screen resolution W × H | 78 × 64 pixels |
Screen type | Monochrome display |
Engineering interface | Mini-USB socket |
Connection interface | D-sub, 9-pin |
Part number | 28233646 |
CBG21A/CBG22A | |
Power consumption | 1.4 W |
Dimensions | H: 110 mm |
W: 65 mm | |
D: 20 mm | |
Screen size W × H | 49 mm × 37 mm |
Diagonal screen measurement | 2.4" (61 mm) |
Screen resolution W × H | 320 × 240 pixels |
Screen type | Color display |
Engineering interface | Mini-USB socket |
Connection interface | D-sub, 9-pin |
Part number of the CBG21A | 28238133 |
Part number of the CBG22A | 28277554 |