MOVITRAC® basic product overview
Features
- Suitable for TN/TT and IT voltage supply systems
- Optional fieldbus gateways for connection to EtherCAT®/SBusPLUS as well as the fieldbus interfaces EtherNet/IPTM, Modbus TCP, and PROFINET are available for communication.
- Overload capacity of up to 150% of the nominal output current for 15 s
- Universal operation in user units
Device data 3 × AC 200 to 500 V
Nominal line voltage According to EN 50160 | 3 × 200 to 500 V |
Line frequency | 50 – 60 Hz ± 5 % |
Nominal DC link voltage | DC 560 V |
Overload capacity | 150% × IN for 15 s at fPWM = 4 kHz |
Type designation | Nominal output current | Recommended motor power ASM | Size | Part number | Technical data |
---|---|---|---|---|---|
A | kW | ||||
MCB91A-0025-5D3-2-.. | 2.5 | 0.75 | 0XS | 28296230 | See chapter |
MCB91A-0040-5D3-2-.. | 4 | 1.5 | 0XS | 28289544 |
Device data 1 × AC 200 to 240 V
Nominal line voltage According to EN 50160 | 1 × 200 to 240 V |
Line frequency | 50 – 60 Hz ± 5 % |
Nominal DC link voltage | DC 325 V |
Overload capacity | 150% × IN for 15 s at fPWM = 4 kHz |
Type designation | Nominal output current | Recommended motor power ASM | Size | Part number | Technical data |
---|---|---|---|---|---|
A | kW | ||||
MCB91A-0034-2D1-2-.. | 3.4 | 0.55 | 0XS | 28296249 | See chapter |
MCB91A-0042-2D1-2-.. | 4.2 | 0.75 | 0XS | 28289560 |